Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5S-3552: 3/8'' Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5S-3552: 3/8'' Steel Flat Washer
5S-3552: 3/8'' Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
5S-3552: 3/8'' Steel Flat Washer
5S-3552: 3/8'' Steel Flat Washer
5S-3552: 3/8'' Steel Flat Washer
5S-3552: 3/8'' Steel Flat Washer
5S-3552: 3/8'' Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5S-3552

Units of Measure

USMetric
Outer Diameter (mm): 57.2
Outer Diameter (in): 2.25
Thickness (mm): 8.64
Thickness (in): 0.34
Fits Bolt Sizes (mm): M10
Fits Bolt Sizes (in): 3/8
Material: HARDENED STEEL,Boron Steel,Carbon Steel
Washer Type: Flat
Inside Diameter (mm): 10.31
Inside Diameter (in): 0.406
Outside Diameter (in): 2.25
Outside Diameter (mm): 57.15
View More
Compatible Models for part number 5S-3552

GENERATOR

SR4 SR4B SR4BHV

GENERATOR SET

C2.2 G3516 G3512 G3508 G3516B G3516C G3516E G3520C 3516 C18 G3520E 3306B 3508B 3512 3512C 3512B 3508 3406C C1.5 G3512E 3516B G3412

POWER MODULE

XQG400 PP3516 PM3456 PMG3516 PM3508 PM3516 PM3512 PM3412

PETROLEUM ENGINE

3516B 3512B

SOIL COMPACTOR

825G

OFF HIGHWAY TRUCK

3508B

WHEEL DOZER

824G

LANDFILL COMPACTOR

826G

WINCH

59N 59L 58L 57H 57 59 58

WHEEL LOADER

980G

TRACK-TYPE TRACTOR

D7R D7G D7H D8R D8L D8N D9L D9N D10N D10R

GEN SET ENGINE

3304 3412 3208 3516B 3508 G3508 3304B 3512 3512B 3508B 3516 3306B

ASPHALT PAVER

AP-1000 BG-225C AP-650B AP-1050

RIPPER

7 9 8

MARINE ENGINE

3516 3512 3508 3406C

PIPELAYER

572G 594H 578

ENGINE - INDUSTRIAL

3561B LD700E

INDUSTRIAL ENGINE

3304 3512 3512B 3512C D330C

GAS ENGINE

G3512E G3412 G3516E G3406 G3516C G3512 G3516 G3508

BULLDOZER

7SU 7A 7S 7U 7S LGP 8A 8S 8U 9C 9U 9S 8SU

ENGINE - GENERATOR SET

3508B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced