Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups5S-4549: Deflector
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups5S-4549: Deflector
5S-4549: Deflector

Turbocharger Cartridge

Brand: Cat

Product Images
5S-4549: Deflector
5S-4549: Deflector

Turbocharger Cartridge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5S-4549

Units of Measure

USMetric
Width (mm): 83.8
Height (mm): 25.4
Length (in): 3.3
Length (mm): 83.8
Height (in): 1.0
View More
Compatible Models for part number 5S-4549

GENERATOR

SR4 SR4B

TRUCK ENGINE

1674 3408B 3408 3406 3306 1673C 3208 3406C 3406B 3306B

POWER MODULE

XQG135

WINCH

57H 57

MOTOR GRADER

12H NA 140G 16G 140H NA 140 143H 14G 14E 12H 12G 120 12F 16H NA 160H NA 140H ES

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D6GC D6C D6D D7F D7G D7H D5 D8R D8N D8H D8R II

MARINE ENGINE

D379A D379B 3408B 3406B 3406C D346 D334 3208 3176B 3412C 3412E 3412 3408 3406

PIPELAYER

578 561C 583R 572F 572G 571G 571F 589

FRONT SHOVEL

5080 235C

EXCAVATOR

330 L 375-A L E300 E300B 350-A 330-A L EL300 330 LN 350-A L 350 L 330-A L 235 330-A 235C 235D 375-A 330-A LN EL300B

GENERATOR SET

3412C G3306 3406C G3306B

WHEEL TRACTOR

615 627 615C II 631D 631E 621R 633D 621S 639D 615C 627B 627E 627F 637D

VEHICULAR ENGINE

D346

TRACK LOADER

973 951B 977H 977K 955K 955L

SOIL COMPACTOR

825G 815 815B

COLD PLANER

PM-565

WHEEL DOZER

844 834B 814B 824G 814

LANDFILL COMPACTOR

836 816 826G 816B

PETROLEUM GEN SET

G3306B

WHEEL LOADER

972G 988F II 980 994 990 988B 988F 966D 966C 966F 966E 966G 966F II 980B 992D 980C 992C 980G 990 II

ENGINE - MACHINE

3306 3208 3408

CHALLENGER

70C 65 65C 65B 65D

GEN SET ENGINE

3406C 3406B 3408B 3408C D398B 3306B 3306 D379B 3412 3412C 3508 D399 3406 3408

ARTICULATED TRUCK

D30D D300D D250B D25D D350D

RIPPER

7 8

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406B 3406C D346 D398B 3408B 3408C 3306B 3306 3412 D333C 3406 3412E 3412C D398 D399 D379 D379B

TRUCK

773E 773D 773B 775E 775D 769C

QUARRY TRUCK

775D 775B 771C

WHEEL SCRAPER

627 621E 657E 637E 637B 627F 627B 627E 615C 637

TRACTOR

768C 772B

GAS ENGINE

G3306B G3306 G343

BULLDOZER

7SU 8U 834U 834S 7A 7S 7U 8A 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced