Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers5W-1119: Washer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
5W-1119: Washer
5W-1119: Washer

WASHER

Brand: Cat

Product Images
5W-1119: Washer
5W-1119: Washer
5W-1119: Washer
5W-1119: Washer
5W-1119: Washer

WASHER

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5W-1119
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5W-1119

Units of Measure

USMetric
Outside Diameter (mm): 18.5
Washer Type: Internal Tab
Material: Low Alloy Steel
Thickness (in): 0.059
Inside Diameter (mm): 9.8
Coating: Zinc Phosphate + Oil
Thickness (mm): 1.5
Inside Diameter (in): 0.386
Outside Diameter (in): 0.728
View More
Compatible Models for part number 5W-1119

WHEELED EXCAVATOR

M323F M325C MH M315C M315D M315D2 M322D MH M317D2 M320F M316C M316F M316D M320D2 M322D2 M324D2 MH M313C M314 MH3026 M313D M315 M322D2 MH MH3024 M318D MH M322F M314F M322D M322C M330D M318D M322 M318C M320 M318F M315GC M318 M319 M316 M317 M318C MH

INDUSTRIAL ENGINE

C4.4

EXCAVATOR

M315F 211B M317F 214B FT M325D MH 206B 214B M318F 205 206 205B 213B M312 M315 M318 212 M325D L MH 224B 212B M320

MATERIAL HANDLER

M325D MH MH3022 MH3024 M325D L MH

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert