Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5W-1772: 88mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5W-1772: 88mm Inner Diameter Seal O Ring
5W-1772: 88mm Inner Diameter Seal O Ring

Cat® 88mm Inner Diameter Seal O Ring used with the Bushing for preventing fluid leakage and maintaining a tight sealing connection

Brand: Cat

Product Images
5W-1772: 88mm Inner Diameter Seal O Ring
5W-1772: 88mm Inner Diameter Seal O Ring

Cat® 88mm Inner Diameter Seal O Ring used with the Bushing for preventing fluid leakage and maintaining a tight sealing connection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5W-1772

Units of Measure

USMetric
Cross Section Diameter (mm): 3.0
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 88.0
Inside Diameter (in): 3.465
Polymer: Nbr (nitrile Butadiene)
Material: NBR (70),NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 70a
Compatible With: Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants
View More
Compatible Models for part number 5W-1772

FORWARDER

554

WHEELED EXCAVATOR

M322C M316C M318C M315C M318C MH

EXCAVATOR

M312 M315 M318 205 206 212 206B 205B 212B 211B M320

COLD PLANER

PM312 PM313 PM310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced