5W-6378: SEAL-O-RING
+ / - Hover over image to Zoom
Other Views

    5W-6378: SEAL-O-RING

    Part Number: 5W-6378
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.1
    • Cross Section Diameter (mm): 2.5
    • Inside Diameter (in): 1.38
    • Inside Diameter (mm): 35
    • Material: FKM (80), FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Seal Inside Diameter (mm): 35.00
    material handler
    MH3024, MH3022, MH3026

    wheeled excavator
    M320, M318, M315, M320F, M322D, M320D2, M322F, M318C, M315D, M315C, M316D, M322D MH M315D2, M318D MH M322D2, M318C MH M322C, M324D2 MH M323F M316C, M314F, M318D, M313D, M317D2, M318F, M316F, M322D2 MH

    forest products
    539, 554

    excavator
    206