Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5W-9411: 9mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5W-9411: 9mm Inside Diameter Seal-O-Ring
5W-9411: 9mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
5W-9411: 9mm Inside Diameter Seal-O-Ring
5W-9411: 9mm Inside Diameter Seal-O-Ring
5W-9411: 9mm Inside Diameter Seal-O-Ring
5W-9411: 9mm Inside Diameter Seal-O-Ring
5W-9411: 9mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5W-9411

Units of Measure

USMetric
Cross Section Diameter (mm): 2.0
Cross Section Diameter (in): 0.079
Inside Diameter (mm): 9.0
Inside Diameter (in): 0.354
Polymer: Nbr (nitrile Butadiene)
Material: NBR (90),NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 5W-9411

ENGINE - MACHINE

C27

WHEELED EXCAVATOR

M325C MH M315C M316C M313C M322C M318C M318C MH

INDUSTRIAL ENGINE

C32 C27

ENGINE

C27 INDUSTRIAL

TRUCK

797B

SOIL COMPACTOR

CS12 GC CP13 GC CS13 CS13 GC CS10 GC CP12 GC CP11 CP13 CS11 GC

LOCOMOTIVE ENGINE

C32 C27

EXCAVATOR

345B II 345B L 211B 365C L 214B FT 206B 365C L MH 214B 205 345C L 206 205B 365B II 213B M312 M315 M318 212 365B L 365C 224B 345B 212B 345C 365B M320

BACKHOE LOADER

442D 430D 438D 424D 424B 420D 432D 428D 416D

VIBRATORY COMPACTOR

CP-64 CS-56 CS11 GC CS512 GC CP-56 CS10 GC CS-44 CP-44 CS-76 CP11 GC CS-74 CP-76 CP12 GC CP-74 CS-64

COLD PLANER

PM620 PM622 PM820 PM825 PM822 PM312 PM313 PM310

MOBILE HYD POWER UNIT

365C L

WHEEL LOADER

980H 986H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced