Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves602-3947: Hydraulic Stick Control Valve Spool
Home
HydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves
602-3947: Hydraulic Stick Control Valve Spool
602-3947: Hydraulic Stick Control Valve Spool

Cat® Spool Group (Valve Group)

Brand: Cat

Product Images
602-3947: Hydraulic Stick Control Valve Spool
602-3947: Hydraulic Stick Control Valve Spool

Cat® Spool Group (Valve Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Hydraulic Stick Control Valve Spool regulates the flow of hydraulic fluid within a hydraulic unit. It controls the movement of hydraulic cylinders and actuators by directing the flow of fluid to specific ports and passages. The spool's function is to provide precise and controlled movement of the hydraulic unit. By manipulating the position of the spool, the operator can control the direction, speed, and intensity of the hydraulic cylinder or actuator's movement.

Attributes:
• Provides a rapid response to the operator's input, allowing for immediate control and adjustment of the hydraulic unit
• Manufactured to precise specifications and are built for durability and reliability

Applications:
The Hydraulic Stick Control Valve Spool maintains precise control over the movement of hydraulic cylinders and actuators in a hydraulic unit. Its ability to regulate the flow of hydraulic fluid ensures efficient operation and enables safe and precise control of the machine.

The Hydraulic Stick Control Valve Spool regulates the flow of hydraulic fluid within a hydraulic unit. It controls the movement of hydraulic cylinders and actuators by directing the flow of fluid to specific ports and passages. The spool's function is to provide precise and controlled movement of the hydraulic unit. By manipulating the position of the spool, the operator can control the direction, speed, and intensity of the hydraulic cylinder or actuator's movement.

Attributes:
• Provides a rapid response to the operator's input, allowing for immediate control and adjustment of the hydraulic unit
• Manufactured to precise specifications and are built for durability and reliability

Applications:
The Hydraulic Stick Control Valve Spool maintains precise control over the movement of hydraulic cylinders and actuators in a hydraulic unit. Its ability to regulate the flow of hydraulic fluid ensures efficient operation and enables safe and precise control of the machine.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 189.00
Overall Length (in): 7.44
Outer Diameter (mm): 22.80
Outer Diameter (in): 0.90
Approx. Weight (kg): 0.35
Approx. Weight (lb): 0.8
Material: Carbon Steel
Units of MeasureUSMetric
Overall Length (mm): 189.00
Overall Length (in): 7.44
Outer Diameter (mm): 22.80
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
304
View More
Mini Hyd Excavator
304
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 602-3947
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 602-3947

The Hydraulic Stick Control Valve Spool regulates the flow of hydraulic fluid within a hydraulic unit. It controls the movement of hydraulic cylinders and actuators by directing the flow of fluid to specific ports and passages. The spool's function is to provide precise and controlled movement of the hydraulic unit. By manipulating the position of the spool, the operator can control the direction, speed, and intensity of the hydraulic cylinder or actuator's movement.

Attributes:
• Provides a rapid response to the operator's input, allowing for immediate control and adjustment of the hydraulic unit
• Manufactured to precise specifications and are built for durability and reliability

Applications:
The Hydraulic Stick Control Valve Spool maintains precise control over the movement of hydraulic cylinders and actuators in a hydraulic unit. Its ability to regulate the flow of hydraulic fluid ensures efficient operation and enables safe and precise control of the machine.

View More
Specifications for part number 602-3947

Units of Measure

USMetric
Overall Length (mm): 189.00
Overall Length (in): 7.44
Outer Diameter (mm): 22.80
Outer Diameter (in): 0.90
Approx. Weight (kg): 0.35
Approx. Weight (lb): 0.8
Material: Carbon Steel
View More
Compatible Models for part number 602-3947

MINI HYD EXCAVATOR

304

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert