Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components604-1372: Bucket Cylinder Rod
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components604-1372: Bucket Cylinder Rod
604-1372: Bucket Cylinder Rod

Cat® Bucket Cylinder Rod transfers hydraulic force from the bucket cylinder to move the bucket during operation

Brand: Cat

Product Images
604-1372: Bucket Cylinder Rod
604-1372: Bucket Cylinder Rod

Cat® Bucket Cylinder Rod transfers hydraulic force from the bucket cylinder to move the bucket during operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 604-1372

Units of Measure

USMetric
Overall Length (mm): 1,333.0
Overall Length (in): 52.48
Overall Width (mm): 70.0
Overall Width (in): 2.76
Pin Hole Diameter (in): 2.76
Approx. Weight (kg): 35.3
Approx. Weight (lb): 77.8
Material: Carbon Steel
View More
Compatible Models for part number 604-1372

MINI HYD EXCAVATOR

310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced