Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience607-6787: Tool Storage Box Kit
Home
Upgrade & Repair KitsUpgrade KitsComfort & Convenience
607-6787: Tool Storage Box Kit
607-6787: Tool Storage Box Kit

Cat® Tool Storage Box Kit is a portable set of tools, conveniently housed in a toolbox, designed to meet general tool needs

Brand: Cat

Product Images
607-6787: Tool Storage Box Kit
607-6787: Tool Storage Box Kit
607-6787: Tool Storage Box Kit
607-6787: Tool Storage Box Kit
607-6787: Tool Storage Box Kit

Cat® Tool Storage Box Kit is a portable set of tools, conveniently housed in a toolbox, designed to meet general tool needs

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

No results available.

255-1203: Warning Film Label
255-1203: Warning Film LabelQuantity: 1
7X-0632: M10 ID Steel Flat Washer
7X-0632: M10 ID Steel Flat WasherQuantity: 3
8T-6466: M10-1.5 x 60mm Hex Head Bolt
8T-6466: M10-1.5 x 60mm Hex Head BoltQuantity: 1
560-0275: Lubrication Points Identification Film Label
560-0275: Lubrication Points Identification Film LabelQuantity: 1
254-7563: Crush Warning Decal Film
254-7563: Crush Warning Decal FilmQuantity: 1
133-6934: 20mm Outer Diameter Spacer
133-6934: 20mm Outer Diameter SpacerQuantity: 3
167-7270: Instruction Film
167-7270: Instruction FilmQuantity: 1
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 7
8T-4182: M10-1.5 x 45mm Hex Head Bolt
8T-4182: M10-1.5 x 45mm Hex Head BoltQuantity: 1
8T-4186: M10-1.5 x 40mm Hex Head Bolt
8T-4186: M10-1.5 x 40mm Hex Head BoltQuantity: 5
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 4
136-1122: 10mm Thick Spacer
136-1122: 10mm Thick SpacerQuantity: 2
085-8091: M10-1.5 x 55mm Hex Head Bolt
085-8091: M10-1.5 x 55mm Hex Head BoltQuantity: 2
Showing 1 to 13 of 13
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert