Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsSnow Wings608-7780: 2.8 m (9 ft), Skid Steer Coupler
Home
AttachmentsSnow Wings
608-7780: 2.8 m (9 ft), Skid Steer Coupler
608-7780: 2.8 m (9 ft), Skid Steer Coupler

With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.

Brand: Cat

Product Images
608-7780: 2.8 m (9 ft), Skid Steer Coupler
608-7780: 2.8 m (9 ft), Skid Steer Coupler
608-7780: 2.8 m (9 ft), Skid Steer Coupler
608-7780: 2.8 m (9 ft), Skid Steer Coupler
608-7780: 2.8 m (9 ft), Skid Steer Coupler
608-7780: 2.8 m (9 ft), Skid Steer Coupler
608-7780: 2.8 m (9 ft), Skid Steer Coupler
608-7780: 2.8 m (9 ft), Skid Steer Coupler
608-7780: 2.8 m (9 ft), Skid Steer Coupler
608-7780: 2.8 m (9 ft), Skid Steer Coupler

With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
479-8115
479-8115: 2.44 m (8 ft)
Check Price
472-2548
472-2548: 2490 mm (98 in), Bolt-On Cutting Edge
Check Price
448-5670
448-5670: BA118C Hydraulic, Polypropylene/Wire
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert