Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates609-2467: 30mm Internal Diameter Bearing Spacer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates609-2467: 30mm Internal Diameter Bearing Spacer
609-2467: 30mm Internal Diameter Bearing Spacer

Cat® Steel Bearing Spacer for Steering Pumps

Brand: Cat

fallback-image
609-2467: 30mm Internal Diameter Bearing Spacer

Cat® Steel Bearing Spacer for Steering Pumps

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 609-2467

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 40.0
Inside Diameter (mm): 30.0
Thickness (mm): 1.72
Material: Carbon Steel
Thickness (in): 0.068
Inside Diameter (in): 1.181
Outside Diameter (in): 1.575
View More
Compatible Models for part number 609-2467

WHEEL LOADER

972 982 XE 980 982XE 982 980 XE 980XE 966

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced