Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsTrack Roller Groups609-3071: Track Roller Group
HomeUndercarriageRolling ComponentsTrack Roller Groups609-3071: Track Roller Group
609-3071: Track Roller Group

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 175.5mm Tread Diameter, 226.4mm Mounting Width

Brand: Cat

Product Images
609-3071: Track Roller Group
609-3071: Track Roller Group
609-3071: Track Roller Group
609-3071: Track Roller Group
609-3071: Track Roller Group

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 175.5mm Tread Diameter, 226.4mm Mounting Width

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 609-3071

Units of Measure

USMetric
Tread Diameter (mm): 175.5
Tread Diameter (in): 6.909
Flange Type: DOUBLE FLANGE
Mounting Width (in): 8.913
Application: Standard Application
Flange Diameter (mm): 199.0
UC System: GD
Shaft Length (in): 13.126
Carrier Roller Compatible: No
Shaft Length (mm): 333.4
Mounting Width (mm): 226.4
Outer Flange Diameter (mm): 199
Link Outside Spread (in): 5.874
Inside Spread (in): 2.705
Shaft OD (mm): 49.5
Shaft OD (in): 1.949
Link Outside Spread (mm): 149.2
Outer Flange Diameter (in): 7.835
Flange Diameter (in): 7.83
Inside Spread (mm): 68.7
View More
Compatible Models for part number 609-3071

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced