Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity609-9555: Case Drain Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
609-9555: Case Drain Kit
609-9555: Case Drain Kit

Case drain kit (field installed kit) when no case drain on machine.

Brand: Cat

Product Images
609-9555: Case Drain Kit
609-9555: Case Drain Kit
609-9555: Case Drain Kit
609-9555: Case Drain Kit
609-9555: Case Drain Kit

Case drain kit (field installed kit) when no case drain on machine.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

610-1928: Water Spray Support Bracket
610-1928: Water Spray Support BracketQuantity: 4
204-7486: 47mm Long Half Clamp
204-7486: 47mm Long Half ClampQuantity: 8
208-8469: M6 x 1mm Hex Lock Nut
208-8469: M6 x 1mm Hex Lock NutQuantity: 8
7X-2533: M6-1 x 35mm Hex Head Bolt
7X-2533: M6-1 x 35mm Hex Head BoltQuantity: 4
5P-1505: 743 Hose
5P-1505: 743 HoseQuantity: 250
8T-8442: M6-1 x 30mm Hex Socket Head Bolt
8T-8442: M6-1 x 30mm Hex Socket Head BoltQuantity: 8
8T-7547: M8-1.25 x 30mm Hex Head Bolt
8T-7547: M8-1.25 x 30mm Hex Head BoltQuantity: 2
577-7966: 18.8-22mm Working Diameter Ear Clamp
577-7966: 18.8-22mm Working Diameter Ear ClampQuantity: 4
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 16
605-9537: XT-3 ES
605-9537: XT-3 ESQuantity: 2
158-6325: Water Pump Mounting Clamp
158-6325: Water Pump Mounting ClampQuantity: 1
3T-0852: M8 x 1.25mm Hex Lock Nut
3T-0852: M8 x 1.25mm Hex Lock NutQuantity: 2
6V-7357: M6-1 x 25mm Hex Head Bolt
6V-7357: M6-1 x 25mm Hex Head BoltQuantity: 4
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 4
Showing 1 to 14 of 14
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert