Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainYokes & Yoke AssembliesYokes611-2880: 48 Internal Spline Teeth Drive Shaft Yoke
HomeDrivetrainYokes & Yoke AssembliesYokes611-2880: 48 Internal Spline Teeth Drive Shaft Yoke
611-2880: 48 Internal Spline Teeth Drive Shaft Yoke

Cat® 8.5C Wing Yoke for use in Articulated Dump Trucks

Brand: Cat

Product Images
611-2880: 48 Internal Spline Teeth Drive Shaft Yoke
611-2880: 48 Internal Spline Teeth Drive Shaft Yoke
611-2880: 48 Internal Spline Teeth Drive Shaft Yoke
611-2880: 48 Internal Spline Teeth Drive Shaft Yoke
611-2880: 48 Internal Spline Teeth Drive Shaft Yoke

Cat® 8.5C Wing Yoke for use in Articulated Dump Trucks

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 611-2880

Description:
Part # 611-2880 is a yoke designed to interface with the U-joint of the power train on certain Articulated Dump Truck models.

Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. Cat yokes are designed to allow rigid shafts to be joined about a spider assembly to transmit rotary motion to the wheels or tracks.

Attributes:
• Hardened steel 8.5C wing yoke
• 48 tooth internal spline
• Spline Base Diameter: 66mm (2.60 in)
• Width: 174.5mm (6.87 in)
• Height: 72.5mm (2.85 in)
• Thread Size: 1/2-20, 4 holes

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 611-2880

Units of Measure

USMetric
Diameter (in): 2.6
Diameter (mm): 66.0
Height (in): 2.85
Height (mm): 72.5
Material: Hardened Steel,Low Alloy Steel
Number of Teeth: 48
Thread Size (in): 1/2-20 (4X)
Width (in): 6.87
Width (mm): 174.5
View More
Compatible Models for part number 611-2880

UNDERGROUND ART TRUCK

AD22

ARTICULATED TRUCK

730C2 730 730C 725C 730 EJECTOR 725 725C2 735

TRANSMISSION-ONHIGHWAY

CX31

EJECTOR TRUCK

730C2 EJ 730 730C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced