Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies611-7411: 24.6mm Inner Diameter Hydraulic Return Lines Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies611-7411: 24.6mm Inner Diameter Hydraulic Return Lines Hose
611-7411: 24.6mm Inner Diameter Hydraulic Return Lines Hose

Cat® Hydraulic Return Lines Hose directs filtered hydraulic fluid back to the reservoir, ensuring clean and efficient operation of hydraulic systems

Brand: Cat

Product Images
611-7411: 24.6mm Inner Diameter Hydraulic Return Lines Hose
611-7411: 24.6mm Inner Diameter Hydraulic Return Lines Hose
611-7411: 24.6mm Inner Diameter Hydraulic Return Lines Hose
611-7411: 24.6mm Inner Diameter Hydraulic Return Lines Hose
611-7411: 24.6mm Inner Diameter Hydraulic Return Lines Hose

Cat® Hydraulic Return Lines Hose directs filtered hydraulic fluid back to the reservoir, ensuring clean and efficient operation of hydraulic systems

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 611-7411

Units of Measure

USMetric
Inner Diameter (mm): 24.6
Inner Diameter (in): 0.969
Outer Diameter (mm): 39.6
Outer Diameter (in): 1.559
Radial Thickness (mm): 7.5
Weight (kg): 0.473
Weight (lb): 1.043
Material: Other Hose
View More
Compatible Models for part number 611-7411

MINI HYD EXCAVATOR

308 309

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced