Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Pins613-8723: Track Pin
HomeUndercarriageTrack ComponentsTrack Pins613-8723: Track Pin
613-8723: Track Pin

Cat® Track Pin 57.47mm Outside Diameter, 311mm long

Brand: Cat

Product Images
613-8723: Track Pin
613-8723: Track Pin
613-8723: Track Pin
613-8723: Track Pin
613-8723: Track Pin

Cat® Track Pin 57.47mm Outside Diameter, 311mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 613-8723

Description:
Track pins (613-8723), along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.

Attributes:
• Standard Track Pin
• Positive Pin Retention (PPR3) systems
• Length: 311 mm (12.2 in)
• Diameter: 57.5 mm (2.26 in)
• For use with Grease Lubricated Track (GLT), Positive Pin Retention (PPR3) systems.
• Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.
• Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications for excavators.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 613-8723

Units of Measure

USMetric
Diameter (in): 2.26
Master Option: No
Retention Option: PPR3
Length (in): 12.2
Diameter (mm): 57.5
Material: Alloy Iron,Carbon Steel,Boron Steel
Overall Length (in): 12.244
Hole Depth (in): 0
Hole Depth (mm): 0
Pin Outside Diameter (in): 2.253
Pin Outside Diameter (mm): 57.23
Head Option: No
Pin Inside Diameter (mm): 20.5
Pin Inside Diameter (in): 0.807
Overall Length (mm): 311.0
Length (mm): 311.0
View More
Compatible Models for part number 613-8723

EXCAVATOR

374 374F 374F L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced