Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws614-6461: M12 Flange Head Hexagonal Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws614-6461: M12 Flange Head Hexagonal Bolt
614-6461: M12 Flange Head Hexagonal Bolt

Cat® M12 Flange Head Hexagonal Bolt for proper alignments

Brand: Cat

Product Images
614-6461: M12 Flange Head Hexagonal Bolt
614-6461: M12 Flange Head Hexagonal Bolt
614-6461: M12 Flange Head Hexagonal Bolt
614-6461: M12 Flange Head Hexagonal Bolt
614-6461: M12 Flange Head Hexagonal Bolt

Cat® M12 Flange Head Hexagonal Bolt for proper alignments

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Flange Head Hexagonal Bolt consists of a threaded shaft with a hexagonal head and an integrated flange at the base of the head. The flange serves as a built-in washer, providing a larger bearing surface and distributing the load more evenly when the bolt is tightened.

Attributes:
• Features a hexagonal head to provide a convenient gripping surface for tightening
• Withstand harsh environments and provide a strong and secure connection

Application:
A Flange Head Hexagonal Bolt is used to secure components within or against other objects for a non-loosening hold, ensuring the integrity and stability of the fastened parts.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Flange Head Hexagonal Bolt consists of a threaded shaft with a hexagonal head and an integrated flange at the base of the head. The flange serves as a built-in washer, providing a larger bearing surface and distributing the load more evenly when the bolt is tightened.

Attributes:
• Features a hexagonal head to provide a convenient gripping surface for tightening
• Withstand harsh environments and provide a strong and secure connection

Application:
A Flange Head Hexagonal Bolt is used to secure components within or against other objects for a non-loosening hold, ensuring the integrity and stability of the fastened parts.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bolt Length (in): 1.102
Bolt Type: Hex Flange Head
Grip Length (in): 0.207
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0
Coating: Zinc
Class or Grade: ISO 898-1 Class 8.8
Locking Feature: None
Units of MeasureUSMetric
Bolt Length (in): 1.102
Bolt Type: Hex Flange Head
Grip Length (in): 0.207
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 614-6461
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 614-6461

Units of Measure

USMetric
Bolt Length (in): 1.102
Bolt Length (mm): 28
Bolt Type: Hex Flange Head
Grip Length (in): 0.207
Grip Length (mm): 5.25
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0
Coating: Zinc
Class or Grade: ISO 898-1 Class 8.8
Thread Size (mm): M12
Locking Feature: None
Thread Size (dia x pitch) (mm): M12x1.75
View More
Compatible Models for part number 614-6461

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert