Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance614-9473: Pin Kit - Steering Cylinder to Rear Frame
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
614-9473: Pin Kit - Steering Cylinder to Rear Frame
614-9473: Pin Kit - Steering Cylinder to Rear Frame

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Product Images
614-9473: Pin Kit - Steering Cylinder to Rear Frame
614-9473: Pin Kit - Steering Cylinder to Rear Frame
614-9473: Pin Kit - Steering Cylinder to Rear Frame
614-9473: Pin Kit - Steering Cylinder to Rear Frame

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

139-1994: 57.66mm Inner Diameter Steering Cylinder Spacer
139-1994: 57.66mm Inner Diameter Steering Cylinder SpacerQuantity: 1
371-8836: Steering Cylinder Pin
371-8836: Steering Cylinder PinQuantity: 1
1J-6472: 95.91mm Groove Diameter Retaining Ring
1J-6472: 95.91mm Groove Diameter Retaining RingQuantity: 2
5J-1446: Bearing-Aligning
5J-1446: Bearing-AligningQuantity: 1
9R-8760: 4mm Thick Mounting Plate
9R-8760: 4mm Thick Mounting PlateQuantity: 1
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 1
4T-3658: 13mm Thick Steering Cylinder Tube
4T-3658: 13mm Thick Steering Cylinder TubeQuantity: 1
7D-0734: M16 ID Steel Flat Washer
7D-0734: M16 ID Steel Flat WasherQuantity: 1
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 1
8T-4779: M16-2 x 35mm Hex Head Bolt
8T-4779: M16-2 x 35mm Hex Head BoltQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Description for part number 614-9473

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit only contains parts for one pin joint, multiple kits are needed if replacing both right and left sides. Please see specific machine/prefix compatibility below. Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

View More
Specifications for part number 614-9473

We are still working on adding a specification for this part.

Compatible Models for part number 614-9473

WHEEL LOADER

980K 980G II 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert