Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTires & RimsMudflaps616-3636: 6.4mm Thick Fender Mud Flap
HomeDrivetrainTires & RimsMudflaps616-3636: 6.4mm Thick Fender Mud Flap
616-3636: 6.4mm Thick Fender Mud Flap

Cat® 982 Wheel Loader Mudflap, L X W X T: 946 X 710 X 6.4mm

Brand: Cat

Product Images
616-3636: 6.4mm Thick Fender Mud Flap
616-3636: 6.4mm Thick Fender Mud Flap
616-3636: 6.4mm Thick Fender Mud Flap
616-3636: 6.4mm Thick Fender Mud Flap
616-3636: 6.4mm Thick Fender Mud Flap

Cat® 982 Wheel Loader Mudflap, L X W X T: 946 X 710 X 6.4mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 616-3636

Description:
616-3636 mudflaps provide protection from tire spray and debris on 982 Wheel Loader models.

Attributes:
• Rubber mudflap
• Length: 946mm (37.22 in)
• Width: 710mm (27.95 in)
• Thickness: 6.4mm (0.25 in)
• Hole Size: 23mm (0.91 in), 4 places

Application:
For use on 982 Wheel Loader models. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 616-3636

Units of Measure

USMetric
Hole Size (in): 0.91 (4X)
Hole Size (mm): 23 (4X)
Length (in): 37.22
Length (mm): 946.0
Material: Rubber,Rubber & Fiber Rubber
Thickness (in): 0.25
Thickness (mm): 6.4
Width (in): 27.95
Width (mm): 710.0
View More
Compatible Models for part number 616-3636

WHEEL LOADER

982 XE 982XE 982

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced