Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsGuarding618-1570: Debris Deflector Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
618-1570: Debris Deflector Kit
618-1570: Debris Deflector Kit

Cat® Debris Deflector Kit is used to divert and manage debris, away from the broom, improving sweeping efficiency and safety

Brand: Cat

Product Images
618-1570: Debris Deflector Kit
618-1570: Debris Deflector Kit
618-1570: Debris Deflector Kit
618-1570: Debris Deflector Kit
618-1570: Debris Deflector Kit

Cat® Debris Deflector Kit is used to divert and manage debris, away from the broom, improving sweeping efficiency and safety

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
618-1570618-1570
456-8410456-8410
563-7575563-7575
View All Parts
Parts included in this kit

No results available.

8T-4138: M6-1 x 20mm Hex Head Bolt
8T-4138: M6-1 x 20mm Hex Head BoltQuantity: 5
8T-4226: M10 ID Steel Flat Washer
8T-4226: M10 ID Steel Flat WasherQuantity: 3
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 10
618-0077: 5mm Thick Debris Deflector Mounting Plate
618-0077: 5mm Thick Debris Deflector Mounting PlateQuantity: 1
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 4
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 3
618-0082: Plate
618-0082: PlateQuantity: 1
618-0085: Plate
618-0085: PlateQuantity: 1
5C-9553: M6-1 x 16mm Hex Head Bolt
5C-9553: M6-1 x 16mm Hex Head BoltQuantity: 4
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 618-1570

We are still working on adding a specification for this part.

Compatible Models for part number 618-1570

BROOM

BA118

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert