Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home620-5775: 72" Dual Fork Positioning Carriage
Home620-5775: 72" Dual Fork Positioning Carriage
620-5775: 72" Dual Fork Positioning Carriage

Cat® Dual Fork Positioning Carriage allows for accurate movement and adjustment of forklift forks for the efficiency of lifting and positioning loads

Brand: Cat

Product Images
620-5775: 72" Dual Fork Positioning Carriage
620-5775: 72" Dual Fork Positioning Carriage
620-5775: 72" Dual Fork Positioning Carriage
620-5775: 72" Dual Fork Positioning Carriage

Cat® Dual Fork Positioning Carriage allows for accurate movement and adjustment of forklift forks for the efficiency of lifting and positioning loads

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Dual Fork Positioning Carriage is used to provide the flexibility of adjusting the fork positions. This adjustment allows the forklift to handle different types of loads with varying widths, optimizing the load handling efficiency. The carriage operates using hydraulic mechanisms to move the forks closer together or farther apart, depending on the requirements. This feature allows for better adaptability, ensuring the forklift transfers both large and small loads with ease while ensuring stability during operation.

Attributes:
• Provides accurate control for tilting loads to the desired angle with dual fork.
• Facilitates smooth and controlled tilting movements to protect loads.
• Supports a maximum load capacity of 12,000 pounds.

Applications:
The Dual Fork Positioning Carriage is positioned on the forklift mast, attached to the lifting arms to adjust the position of the forklift forks to match the distance of different loads.

The Dual Fork Positioning Carriage is used to provide the flexibility of adjusting the fork positions. This adjustment allows the forklift to handle different types of loads with varying widths, optimizing the load handling efficiency. The carriage operates using hydraulic mechanisms to move the forks closer together or farther apart, depending on the requirements. This feature allows for better adaptability, ensuring the forklift transfers both large and small loads with ease while ensuring stability during operation.

Attributes:
• Provides accurate control for tilting loads to the desired angle with dual fork.
• Facilitates smooth and controlled tilting movements to protect loads.
• Supports a maximum load capacity of 12,000 pounds.

Applications:
The Dual Fork Positioning Carriage is positioned on the forklift mast, attached to the lifting arms to adjust the position of the forklift forks to match the distance of different loads.

Specifications
Specifications
Units of MeasureUSMetric
Load Capacity (kg): 5,443
Load Capacity (lb): 12,000
Weight (kg): 436
Weight (lb): 961
Units of MeasureUSMetric
Load Capacity (kg): 5,443
Load Capacity (lb): 12,000
Weight (kg): 436
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 620-5775
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 620-5775

The Dual Fork Positioning Carriage is used to provide the flexibility of adjusting the fork positions. This adjustment allows the forklift to handle different types of loads with varying widths, optimizing the load handling efficiency. The carriage operates using hydraulic mechanisms to move the forks closer together or farther apart, depending on the requirements. This feature allows for better adaptability, ensuring the forklift transfers both large and small loads with ease while ensuring stability during operation.

Attributes:
• Provides accurate control for tilting loads to the desired angle with dual fork.
• Facilitates smooth and controlled tilting movements to protect loads.
• Supports a maximum load capacity of 12,000 pounds.

Applications:
The Dual Fork Positioning Carriage is positioned on the forklift mast, attached to the lifting arms to adjust the position of the forklift forks to match the distance of different loads.

View More
Specifications for part number 620-5775

Units of Measure

USMetric
Load Capacity (kg): 5,443
Load Capacity (lb): 12,000
Weight (kg): 436
Weight (lb): 961
View More
Compatible Models for part number 620-5775

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert