Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Assemblies623-6600: Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Assemblies623-6600: Tube Assembly
623-6600: Tube Assembly

Cat® Tube Assembly (Lines Cylinder Group)

Brand: Cat

Product Images
623-6600: Tube Assembly
623-6600: Tube Assembly
623-6600: Tube Assembly
623-6600: Tube Assembly
623-6600: Tube Assembly

Cat® Tube Assembly (Lines Cylinder Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 623-6600

Units of Measure

USMetric
Overall Length (mm): 295.0
Overall Length (in): 11.614
Overall Height (mm): 25.0
Overall Height (in): 0.984
Overall Width (mm): 60.0
Overall Width (in): 2.362
Tube Diameter (mm): 17.3
Tube Diameter (in): 0.681
Side Wall Thickness (mm): 2.8
Side Wall Thickness (in): 0.11
Thread Size (in - TPI) (in): 11/16 - 16 UN (2x)
Hex Size (mm): 22.0
Hex Size (in): 0.866
Material: Steel,Carbon Steel
Weight (kg): 0.377
Weight (lb): 0.831
View More
Compatible Models for part number 623-6600

MINI HYD EXCAVATOR

305

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced