Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsLinkage Pin Kits623-9307: Linkage Pin Kit - Bucket to Stick
HomeUpgrade & Repair KitsRepair & Service KitsLinkage Pin Kits623-9307: Linkage Pin Kit - Bucket to Stick
623-9307: Linkage Pin Kit - Bucket to Stick

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Product Images
623-9307: Linkage Pin Kit - Bucket to Stick
623-9307: Linkage Pin Kit - Bucket to Stick

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

453-2854: M24-3 x 50mm Hex Head Bolt
453-2854: M24-3 x 50mm Hex Head BoltQuantity: 1
166-1497: 109.85mm Inner Diameter Pin Seal
166-1497: 109.85mm Inner Diameter Pin SealQuantity: 2
228-5619: Sleeve Bearing
228-5619: Sleeve BearingQuantity: 2
367-8470: 10 x 200mm 78A HNBR O-Ring
367-8470: 10 x 200mm 78A HNBR O-RingQuantity: 2
451-2177: M24 ID Steel Flat Washer
451-2177: M24 ID Steel Flat WasherQuantity: 1
235-7636: Bucket Linkage Pin
235-7636: Bucket Linkage PinQuantity: 1
201-2771: M24 ID Steel Flat Washer
201-2771: M24 ID Steel Flat WasherQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 623-9307

We are still working on adding a specification for this part.

Compatible Models for part number 623-9307

EXCAVATOR

349D2 L 336D2 349D2 340D2 L 336F L 336E L 349F L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced