Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity646-2850: BRUSH KIT-GUTTER
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity646-2850: BRUSH KIT-GUTTER
646-2850: BRUSH KIT-GUTTER

Brand: Cat

fallback-image
646-2850: BRUSH KIT-GUTTER

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

636-8532: Gutter Wire Brush
636-8532: Gutter Wire BrushQuantity: 1
148-8315: Adapter Assembly
148-8315: Adapter AssemblyQuantity: 2
6D-4244: 22.22mm Internal Diameter Single Tube Loop Clip
6D-4244: 22.22mm Internal Diameter Single Tube Loop ClipQuantity: 2
646-2836: Brush Cutter Support Bracket
646-2836: Brush Cutter Support BracketQuantity: 1
6V-9853: ORFS 90 Degree Elbow Adaptor
6V-9853: ORFS 90 Degree Elbow AdaptorQuantity: 1
6V-9189: M8 x 1.25mm Cone Lock Nut
6V-9189: M8 x 1.25mm Cone Lock NutQuantity: 6
178-3620: 488mm Long Cable Dual Strap
178-3620: 488mm Long Cable Dual StrapQuantity: 1
148-8339: Adapter Assembly
148-8339: Adapter AssemblyQuantity: 1
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 14
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 17
8T-4189: M8-1.25 x 20mm Hex Head Bolt
8T-4189: M8-1.25 x 20mm Hex Head BoltQuantity: 1
235-5729: 1 5/16" X 1 3/16" Three Way Ball Valve
235-5729: 1 5/16" X 1 3/16" Three Way Ball ValveQuantity: 1
264-9519: 20 Link Brushcutter Rear Guard Chain
264-9519: 20 Link Brushcutter Rear Guard ChainQuantity: 1
541-6625: 27mm Tube Outer Diameter Loop Clip
541-6625: 27mm Tube Outer Diameter Loop ClipQuantity: 1
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 1
646-2842: Brush Cutter Support Bracket
646-2842: Brush Cutter Support BracketQuantity: 1
8T-6912: M8-1.25 x 50mm Hex Head Bolt
8T-6912: M8-1.25 x 50mm Hex Head BoltQuantity: 6
169-2820: Brush Cutter Chain Link
169-2820: Brush Cutter Chain LinkQuantity: 1
6V-8943: Adapter-Reducer
6V-8943: Adapter-ReducerQuantity: 1
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 13
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 2
228-7091: 1.78 x 15.72mm 90A FKM O-Ring
228-7091: 1.78 x 15.72mm 90A FKM O-RingQuantity: 1
636-8533: 360mm Outer Diameter Gutter Brush Plate
636-8533: 360mm Outer Diameter Gutter Brush PlateQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 3
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
6V-9746: 1.78 x 18.94mm 90A NBR O-RingQuantity: 1
Showing 1 to 25 of 25
DescriptionSpecificationsCompatible Models
Specifications for part number 646-2850

We are still working on adding a specification for this part.

Compatible Models for part number 646-2850

BROOM

BU115 BU121 BU118

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced