Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings6B-4852: 139.7mm Inside Diameter Cone Bearing
HomeDrivetrainDifferentialsDifferential Bearings6B-4852: 139.7mm Inside Diameter Cone Bearing
6B-4852: 139.7mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
6B-4852: 139.7mm Inside Diameter Cone Bearing
6B-4852: 139.7mm Inside Diameter Cone Bearing
6B-4852: 139.7mm Inside Diameter Cone Bearing
6B-4852: 139.7mm Inside Diameter Cone Bearing
6B-4852: 139.7mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6B-4852

Units of Measure

USMetric
Width (mm): 57.0
Height (mm): 57.1
Material: Alloy Steel
Inside Diameter (mm): 139.7
Inside Diameter (in): 5.51
Height (in): 2.25
View More
Compatible Models for part number 6B-4852

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63 AD45B AE40 II AD45

WHEEL TRACTOR

666 641 651 657

INTEGRATED TOOLCARRIER

IT38G II

SOIL COMPACTOR

815F II 815K 815 815F

LOAD HAUL DUMP

R3000H R1700 R2900G R2900 XE R1700 XE R2900

OFF HIGHWAY TRUCK

772 770 773

WHEEL DOZER

834 814F II 834G 814K 834H 814F 834K 814

LANDFILL COMPACTOR

816F II 836H 836G 816K 836K 816 836 816F

WHEEL LOADER

972G II 988K XE 988G 988H 988K 972G 972H 972K 988 XE 814K 986 966K XE 988GC 966H 966G 962H 966K 986H 988 970F 986K 966G II

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

771D 771C 775D 775B 772G 773E 770G

TRUCK

772G 69D 775F 772G OEM 775E 775D 770G 769 773E 772 773D 770 773F 773 769B 770G OEM 769D 769C 773B

TRACTOR

772 772B 768C 768B

PETROLEUM PACKAGE

TH35-E81

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced