9M-5024: O-Ring
+ / - Hover over image to Zoom
Other Views

    9M-5024: O-Ring

    Part Number: 9M-5024
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.14
    • Dash Size (in): 267
    • Inside Diameter (in): 8.23
    • Material: NBR - Nitrile, NBR (75)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    underground mining loaders
    R2900

    wheel-type loader
    972G II 950M, 930, 962H, 988K, 950H, 962G, 962G II 972H, 910F, 962M, 950F, 972G, 966R, 950G II 966G, 966K, 966H, 992, 992B, 960F, 986K, 966G II 920, 950L, 988 XE 994K, 988F II 990H, 988B, 966C, 986H, 950M Z 962K, 950G, 990K, 936, 950F II 988K XE 950B/950E 993K, 992C, 962L, 990 II 950E, 988H, 972K, 988G, 988F, 936E, 950B, 992D, 910E, 962 962M Z 950K, 936F, 950

    compactors
    815F, 816K, 836K, 836KLRC

    track type tractors
    D4B, D6R, D3B, D3BLGP

    off-highway truck
    769C, 768C, 768B, 773D, 769, 771C, 772, 770, 772G, 775D, 770G, 772B, 771D, 769B, 773B, 775E, 794 AC 775B, 795F AC 770G OEM 769D, 793C, 773, 69D, 772G OEM 795F XQ

    wheel tractor scrapers
    623F

    wheel dozers
    844H, 834K, 844KLRC

    track-type loader
    931B, 931, 931C, 935C II 935B, 931C II

    road reclaimer
    RM-250C, SM-350, RM-300, RM-500, RM500B, RM-350, SS-250B, RM-350B

    material handler
    MH3059

    wheeled excavator
    M318, M318D MH M316D, M317D2, M318C MH M318F, M318C, M318D, M320D2, M316C, M315, M315D, M315C, M322D MH M322D2 MH M316F, M323F

    paving compactor
    CW-16

    underground articulated trucks
    AD60

    underground articulated truck
    AD45B, AD45, AD55, AD55B, AD40 AE40 II AE40 AD60

    excavator
    235, 235B, 245, 235C, 245D, 245B, 225, 225B, 229

    wheel tractor-scraper
    623G, 657G, 657B, 657E, 623F, 627, 621, 623E

    defense and federal products
    DEUCE, 30/30

    earthmoving compactor
    815K, 836K, 836, 816K, 816F II 815F II 836G, 836H, 816F

    off highway trucks
    775D, 797, 772, 769D, 773E, 770GOEM

    petroleum products
    TH35-E81

    stabilizers/reclaimers
    RM-350B, RR-250B

    work tool
    VVP10 VVP15 CVP110, VVP25 CVP40, VVP45 CVP16, CVP75

    forest products
    1190T, 2391, 2491, 227 TK732, 522B, 522, 1290T, TK722, TK752, 532, 552 2 552

    wheel loaders
    IT14F, 950M, 950G, G936, 988G, 962L, 962H, 936F, 950F, 966H, 990, 993K, 972H, 950H, 962G, 972GII, 966GII, 988F, 962GII

    wheel dozer
    834U 814F, 834K, 834B, 814K, 844K, 834G, 834H, 814F II 844, 8A4K 834S

    track loaders
    935C

    integrated toolcarrier
    IT62G, IT62H, IT12B, IT14B, IT62G II

    pipelayer
    561H, 561N, 561M, PL61

    track excavators
    229D, 245D, 235C

    track-type tractor
    D3B, 3 D3, D6R, D9R, D7R, 3S 53 3P D4B