Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader End Bit Overlays6D-1904: Motor Grader End Bit Overlay
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader End Bit Overlays6D-1904: Motor Grader End Bit Overlay
6D-1904: Motor Grader End Bit Overlay

Cat® 13 mm Grader End Bit Overlay - RH/LH

Brand: Cat

Product Images
6D-1904: Motor Grader End Bit Overlay
6D-1904: Motor Grader End Bit Overlay
6D-1904: Motor Grader End Bit Overlay
6D-1904: Motor Grader End Bit Overlay
6D-1904: Motor Grader End Bit Overlay

Cat® 13 mm Grader End Bit Overlay - RH/LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6D-1904

Units of Measure

USMetric
Position: Rh/lh
Length (in): 17.3
Material: Boron Steel
Thickness (in): 0.5
Hole Quantity: 6
Hole Size: 5/8-in Plow Bolt (18 Mm Square)
Thickness (mm): 12.7
Height (in): 3.1
Width (mm): 235.0
Height (mm): 78.74
Length (mm): 439.42
Width (in): 9.252
View More
Compatible Models for part number 6D-1904

MOTOR GRADER

12G 140 130G 120G 120 160G 140G 12F 12E 14E

RIPPER SCARIFIER

130G 140G 12G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced