Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges5D-9554: 16 mm Curved Motor Grader Cutting Edge
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges5D-9554: 16 mm Curved Motor Grader Cutting Edge
5D-9554: 16 mm Curved Motor Grader Cutting Edge

Explore Cat® part 5D-9554 16 mm curved grading cutting edge, which can penetrate surfaces more efficiently than flat serrated edge for fine grading and finishing work.

Brand: Cat

Product Images
5D-9554: 16 mm Curved Motor Grader Cutting Edge
5D-9554: 16 mm Curved Motor Grader Cutting Edge
5D-9554: 16 mm Curved Motor Grader Cutting Edge
5D-9554: 16 mm Curved Motor Grader Cutting Edge
5D-9554: 16 mm Curved Motor Grader Cutting Edge

Explore Cat® part 5D-9554 16 mm curved grading cutting edge, which can penetrate surfaces more efficiently than flat serrated edge for fine grading and finishing work.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5D-9554

Units of Measure

USMetric
Material: Through Hardened (DH2),Boron Steel
Wear or Durability: Standard
Thickness (in): 0.626
End Hole Spacing (mm): 76.2
Overall Length (in): 83.906
Hole Quantity: 15
Edge Shape: Curved
Hole Size: 5/8-in Plow Bolt (18 Mm Square)
Thickness (mm): 15.9
Width (mm): 152.4
Serration: Not Serrated
Hole Spacing (in): 6.0
Hole Spacing (mm): 152.4
Edge Type: Continuous
End Hole Spacing (in): 3.0
Overall Length (mm): 2,131.2
Machine: Motor Grader
Width (in): 6.0
View More
Compatible Models for part number 5D-9554

MOTOR GRADER

12H NA 140H NA 12H 12G 120H 130G 120G 135H NA 12H ES 140H ES 140 120H ES 143H 120 135H 160G 140H 140G 12F 120H NA 12E 14E

RIPPER SCARIFIER

130G 140G 12G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced