Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6D-2928: 1/4''-20 x 1 1/8'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6D-2928: 1/4''-20 x 1 1/8'' Hex Head Bolt
6D-2928: 1/4''-20 x 1 1/8'' Hex Head Bolt

Inch

Brand: Cat

Product Images
6D-2928: 1/4''-20 x 1 1/8'' Hex Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6D-2928

Units of Measure

USMetric
Bolt Length (in): 1.125
Bolt Length (mm): 28.57
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.375
Material: STEEL,Alloy Zinc,Carbon Steel
Grip Length (mm): 9.53
Hand of Thread: RH
Thread Size (in): 0.01
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.250
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/4x20
View More
Compatible Models for part number 6D-2928

GENERATOR

SR4

TRUCK ENGINE

C-10 C-12 C15 3306B

INTEGRATED TOOLCARRIER

IT18B IT28 IT18 IT28B

TRACK SKIDDER

D5HTSK II D4HTSK III D4HTSK II

WHEEL SKIDDER

518

EXCAVATOR

225B 229 225 231D 235C 235D 245D 245B

WHEEL TRACTOR

633E II 651E 621 631E 641 651 657 666 623G 657E 621G 627G 637E

HYDRAULIC CONTROL

48

TRACK LOADER

963 973 943 941 953 951C 963B 951B 953B 941B 955K 955L

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

825C

WHEEL DOZER

834B 814B 824C

LANDFILL COMPACTOR

836 826C

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

G926 916 G916 926 936 G936 980F II 936E 936F 992D 980C 980F 926E

ARTICULATED TRUCK

D35HP D30D D250E II D300E D300D D400E D250E D400D D25D D350E D350D D400 D40D D300E II

WAGON

613C II

ENGINE - INDUSTRIAL

3512B 3406B

PNEUMATIC COMPACTOR

PS-360B PF-290B PS-200B PS-150B

INDUSTRIAL ENGINE

C18 3406E 3406B 3406C 3408E 3408B 3306B 3456 3304 3306 3176C 3412 D333C 3304B 3196 3412E 3412C C-12 C-15 C-10 C-16 C15 D330C

WHEEL SCRAPER

611 613C II 613C 637E 627F 627E 615C

ASPHALT SCREED

AS2302C AS2252C AS2302

LOGGER

227

TRACTOR

784C

GAS ENGINE

G3512H G3512E G3612 G3616 G3608 G3412 G3516E G3516C G3512 G3516 G3508

BULLDOZER

10SU 7SU 6SU 7S LGP 824S 8S 8U 9C 9U 9S 4S 4P 10C 5A 5P 5S 6A 6S 7A 10S 7S 7U 10U 8A 9SU

PUMPER

HT400 SPF343C SBF214 SPF343 SCT673 SUF557

POWER MODULE

XQ2280 PP3516 PM3516 PM3512 PM3412 PMG3516 PM3508

LOAD HAUL DUMP

R1600G R1600 R1700G R3000H R2900G

OEM SOLUTIONS

3412C

WINCH

54H 57H 56H 59N 59L 58L 56 55 59 58

MOTOR GRADER

120G 16 140G 16G 130G 140 14G 14E 12G 120 160G 12F 12E 16H NA

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D10 D9 GC D4H III D5H XL D4H D5H D6C D6H D7H D5 D8L D9R D9L D9N D4H XL D10N D10R

ASPHALT PAVER

AP-655D BG555E AP-1000E AP-555E AP-650B AP-800D AP-1055E BG-225C AP-600D BG-230D BG1000E

MARINE ENGINE

C18 C12 3508B 3408C 3406B 3406C 3516B 3516C 3512C 3306B 3512B C32 C9.3 3412C 3304 3412E 3306 3304B C9

MARINE AUXILIARY

3516B 3512B C32 3508B

PIPELAYER

589

STABILIZER MIXER

SM-350

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-431C CS-433C CP-563C CS-583C CS-563C

PETROLEUM PACKAGE

TH48-E80 C18

RIPPER SCARIFIER

12G 140G 16G 130G

GENERATOR SET

G3520 G3516 G3512 3516C GEN G3516B G3516H C175-16GENSET 3508B C9 3508 C27 3412C C4.4 C32 D1500 3304B 3516B GEN G3412 C175-20 C175-16 G3520C 3516 C18 G3520E 3306B 3512 G3520H 3512C 3512B 3408C C9.3 3406C 3516C G3512H 3516B 3516C GEN SET 3516E

RECLAIMER MIXER

RM-350

COLD PLANER

PR-1000 PR-450C PR-1000C PM-465 PM-565 PM-565B

ENGINE - MACHINE

3304 C4.4 3408

CHALLENGER

70C 65C 65D 75D 75C 85C 85D

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 3516B 3304B 3512B 3306B 3306 3304 3412 3208 3412C 3508 3408 3512 3508B 3516

RIPPER

953B D5 10 7 6 5 4 9 8

TRUCK

785C 773B 789C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced