Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Loop clip
Brand: Cat
Loop clip
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes:
• Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements
• Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base.
• This part is perfect to stock your small repair shop and or field service vehicles.
• Coatings that meet special requirements for different applications (RoHS compliant)
INTEGRATED TOOLCARRIER
IT28 IT18 IT12B IT14F IT14G IT14B IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II IT38H IT38G IT38F
WHEEL HARVESTER
580B 570B
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
MINI HYD EXCAVATOR
302.5C 304C CR 305.5D 304D CR 308E CR 302.5 308E SR 303C CR 305C CR 308E2 SR 303.5 303.5C 303.5D 307D 307C 307B 307E 308E2CR 308E 308D 308C 308E2 CR 307E2 308E2SR 305 303 307 305D CR 304.5
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 325-A 336D2 L 323F 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L 330 LN 323F OEM 326F 538 325B 325C 325D 329D LN 231D M325D MH 318D2 L 324E L 312E L 320D RR 345D L 320N 320B 320C 320D 320E 235D 323F L 317 GC 365B 312F GC 325 LN 320D FM RR 336D LN 320E L 325D FM 315-A L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330-A 325D MH 313F LGC 329D2 345C MH 326F LN 336D 325C L 330B LN 311-A 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 312D L 322B L 324D FM LL 323F LN 345C L 313F GC 315-A 323E L 320E LN 330F 330B 330C 330D 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 330B L 319D L 325 L 330F LN 322-A L 322-A N 318E L 229 225 325-A LN 235 320-A 340D L 215 330F L 329F L 312 GX 312 GC 385C L MH 245 329D2 L 345B II 215B 325B L 375-A L 315D L 385C FS 345B 345C 345D 385C L 317 315 313 312C L 323E LN 349D 350 L 320 GC 345B L 330-A L 313F L 326D2 L 385B 385C 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 350-A 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 324D FM 352 350 320 321 326 324 325 322 323 329E L 330 335 336 395 330-A LN 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312C 312D 322B LN 326D L FM548 311C 330D2 225B 3101 330D FM 320D2 FM 330-A L 316F 315C 229D FM558 322-A FM568 313F 313D 312D2 318 GC 325-A L 336D2 GC 322 L 330D2 L 329E LN 320B FM LL 320B N 320B L 320B U 325-A FM L 313D2 GC 390D L 319D LN 326D2 320F L 313D2-GC 313D2 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 318C 318F 322 LN 345D L VG MH3022 MH3024 336D2 XE 321D LCR 375-A 316E L M320GC 322C FM
MULTI TERRAIN LOADER
287C2 267B 247B3 297D XHP 277C2 257D 257B 297D 297C 247B 287C 287B 287D 277B 277D 277C 257D3 257B3
COMPACT TRACK LOADER
279C2 279D3 299D 299C 259D 275 285 253 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3
ROTARY MIXER
RM800
PETROLEUM ENGINE
3508C C9 C7 C175-16 C32 3126B 3512C 3512B
SOIL COMPACTOR
CS5 825H 825G 825K 825C 825B 825 815 815K 815B 815F 815F II 825G II
PETROLEUM TRANSMISSION
CX35-P800 CX31-P600
BACKHOE LOADER
420F2 450E 450F 414E 416F2 416E 416F 416C 416D 434F2 432F2 426B 426C 428F2 424D 424B 422F 422E 424B2 420D 420E 415F2 420F 426 F2 428F 428D 428E 428C 430D 430E 430F 427F2 438C 438D 438B 424B HD 416 426 428 436C 424 420 434E 434F 432E 432F 432D 434 430 432 444 440 450 430F2 442D 442E 446D 444F 444E 444F2 422F2
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
COMMAND
WHEEL LOADER
988 XE 986H 986K G926 980XE 988G 988H 988F G916 988K G936 950GC 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950B 950E 950G 950F 950H 950K 950M 950L 966XE 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966C 966F 966E 966H 966G 966L 966K 966M 966R 924H 924G 924K 928F 926E 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 916 920 980G II 988K XE 926 924 930 936 938 950 982 XE 950B/950E 908 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 930R 930T 936E 936F 962G II 938G 938F 938H 938K 990 II 938M 980F II 966K XE 980B 980C 980F 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
584 584HD
ARTICULATED TRUCK
D35HP D30D D400E D400D 725 740 745 730 735 725C 730C2 D350E D350D D300E D300D D400 D40D D250E D250D D400E II 725C2 740 GC 730C 735C 735B 735 OEM D20D D25D D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
W330B W345C MH M314-07 M320GC MH3026 M314 M315 M322 M320 M323 M318 M319 M316 M317 M330D M325C MH M323F W345B II
ENGINE - INDUSTRIAL
3516B
PNEUMATIC COMPACTOR
CW-14
INDUSTRIAL ENGINE
3126B C32 C27 3508B C13 3126 3116 C7 3412
QUARRY TRUCK
775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
666B 621E 621G 621F 621B 623G 623F 623B 623E 627G 627F 627B 627E 631G 631D 631E 633E 633D 637K 637E 637G 637B 637D 639D 641B 651E 651B 657G 657E 657B 613C 615C 615 621 627 611 613C II 666 637 641 657
SPRAY AR
CAT WDS
GAS ENGINE
G3512H G3516J G3516B G3520B G3512 G3516
TRACTOR
768C 772B 776D 776C 776B 784C 784B 772 776
PUMPER
SPS343 CPT372 SPP101 SPF343 SPF343C SPT343
SHOVEL LOGGER
345C
TRANSMISSION-ONHIGHWAY
CX35 CX31
POWER MODULE
XQ2280 C32 PM3516
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 796 AC 789D 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 120B 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140B 140M 140K 140H 140G 143H 140 GC 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 14E 12H 12G 12M 12K 14M3 120 160H NA 120K 2
HYDRAULIC SHOVEL
6015 6030 6060 6030 T4 6030 T2 6015B
KNUCKLEBOOM LOADER
559C 559D 539 2384D 2384C 579C 579D 2484D 2484C
MARINE ENGINE
3508 3516B 3512C 3512B 3126B C7 3408B C7.1 C30 C32 3412 3508B C175-16 3412E
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
385C 5080 5090B
PETROLEUM PACKAGE
CX35-C18I CX31-C13I
RIPPER SCARIFIER
140G 130G 12G 16G
RECLAIMER MIXER
RM400 RM800 RM-500 RM-250C RM-350B RM-350 RM-300
ENGINE
G3516J 3126E C32B C32 INDUSTRIAL G3520 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516C 3516B 3512C 3512B C32 C27 3508B
WATER DELIVERY SYSTEM
CAT WDS
COLD PLANER
PM620 PM622 PR-450C PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-201 PM-565
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3516B 3512B 3508B POWER SYS G3516C G3516B
TRANSMISSION
CX31
RIPPER
953B 963 3 6 9 8
ROTARY/TRACK DRILLS
MD6540 MD6640
SKID STEER LOADER
226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 250 236B3 248 260 270 236D3 262B 262D 262C 265 262D3 268B 232D3 272D XHP 252B 256C 242B3 242D3 246D3 242B 242D 246B 246D 246C 248B
INDUSTRIAL LOADER
415F2 IL
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D 553C 2570C 2570D 563C 563D 2470C
GENERATOR
SR5 SR4B
TRUCK ENGINE
3126B 3126E 3116 3126 C7 C9 C-9 C15 1674 1693
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
TRACK SKIDDER
527 D5HTSK II D4HTSK III
WHEEL SKIDDER
545D 545C 518 545 555D 535D 535C 535B 525D 525C 525B
ASPHALT COMPACTOR
CW16
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
UNDERGROUND ARTICULATED TRUCK
AD22
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
660B 666B 623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 631K 615C II 631D 631E 631C 631G 621K OEM 613C II 633C 633D 639D 637G 637D 637E 637K 641B 650B 633E II 651B 651E 615 613 611 627 621 637 651 657E 657B 657G 615C 613C
HEX BASED SPL SOLUTION
320E 330F OEM
VEHICULAR ENGINE
D349
TRACK LOADER
933C 939C 973C 973D 977K 931B 963D 963B 963C 963K 953B 953C 953D 953K 963 973 939 933 953
WHEEL DOZER
834G 834H 834B 834K 834 824B 844 854 824H 824G 824C 824K 814 824 854G 854K 814B 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816B 816F 826C 826G 826H 826K 836H 836G 836K
COMPACT WHEEL LOADER
906H2 914 910 902 908 906 920 910F 910E 907H2 906H 908M 908H2 906M 907H 907M 908H
TELEHANDLER
TH103 TH82 TH83 TH62 TH63
SOIL STABILIZER
SS-250B SS-250
UTILITY COMPACTOR
CB1.7
WAGON
772
ASPHALT SCREED
8-16B 8 FT 10-20B
LOGGER
322C 227
BULLDOZER
6 8SU 9SU 6SU 824S 8S 8U 9C 9U 9S 6S 8A 3S 3P
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B AE40 II
QUICK COUPLER
FUSION
LOAD HAUL DUMP
R1700 II R1300 R1300G II OTHER R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3049 MH3050 MH3059 M325D MH MH3260 MH3295 M325D L MH
WINCH
53 59 58 57H 56H 59N 59L 58L
BACKHOE
D3 931
ROTARY CUTTER
RC20
TRACK-TYPE TRACTOR
D6G2 LGP D3C III D3G D3B D4G D4H D4D D5M D5N D5H D5G D6C D6D D6R D6T D6M D6N D6K D6G D6H D7E D4K2 LGP D6N LGP D6T LGP D8 XE D3K2 XL D6T XW D6T XL D5C III D7R D7F D7G D8T D8R D8K D8L D8N D8H D9G D9T D9R D9L D9N D9H D5K XL D6R LGP D6D SR D6H II D4K XL D7R SERIES D10N D10R D10T D11N D11R D11T D6R STD D4H XL D5K2 XL D7R II D3K LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6R XL D4C III D6K2 XL D6G2 XL D6K2 D7E LGP D5K LGP D6XE D4H III 30/30 D6K2 LGP D3K XL D4 D6 D5 D8 D7 D4K LGP D5K2 LGP D5H XL D7G2 D10T2 D8R II DEUCE
ASPHALT PAVER
AP1055 AP655 PE636 AP600 AP500F AP-1000D AP-1000F AP500 AP-800B AP555F AP-200 AP600F AP-1050 AP-1000 AP555 AP400 BG-260D AP655F BG-2455D AP455 AP-800 AP655F L AP-1055F AP-1055D AP1000
MARINE AUXILIARY
3508B 3508 3516B 3512C 3512B
PIPELAYER
578 561C 572R 587T 587R PL83 PL87 PL72 PL61 583T 583R 572R II 589
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
VIBRATORY COMPACTOR
CS-431C CP-533C CS-433E CS-433C CP-663E CS-653 CS-643 CB-534D CB-535B CB-634 CB-536D CB-614 CD-54 CB-34 XW CS-563C CS-563E CS-663E CS-531C CP-433C CP-433E CS-533C CP-563E CP-563C CC-34 CB-224B CP-563 CP-573E CP-533 CS-573C CS-573E CB7 CB1.8 CB1.7 CD-44B CB-564D CB-214B CB-44B CB-434B CB-434C CB-434 CB-334E XW CP-643 CS-583E CS-583C CP-653 CB-34 CS-573 CS-583 CS-563 CS-533 CS-531 CS-423E CB46B CB-545 CB-544 CB-54B CB-634C CB-634D CD-54B CB-334E CB-334D CB-335E CB-335D CS-683E
MOBILE HYD POWER UNIT
330D L 329D L 330D2 349D L 329E 325C 325D 385C 323F OEM 336D 330F 330D 330C 390F 330FMHPU 385C L 336D L 345D 345C 324D LN 349D2 345C L 340D2 L 325D L
POWER PACKAGE
C7
GENERATOR SET
G3520 3508 3512 XQ425 G3516B G3516C G3516E G3516H 3508B G3512H C13 XQ375 C7.1 G3520C G3520E G3520H 3512B 3516C 3516B 3516E 3516C GEN SET C27 C32 C175-20 C175-16
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM600 RR-250 RM800 RR-250B RM400 RM-350B
CHALLENGER
55 65 75 35 95E 45 85C 85E 85D 75D 75C 75E 70C MTC735 MTC745 MTC755 MTC765 65C 65B 65E 65D
ENGINE - MACHINE
C32 C27 C4.4
OFF-HIGHWAY TRUCK
D10R
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 773 777 794 AC 772G OEM 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
COMPACTOR
CB8 CB7 CB10 CD10 CD8