Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins6D-9953: 6.35mm Long Steel Spring Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins6D-9953: 6.35mm Long Steel Spring Pin
6D-9953: 6.35mm Long Steel Spring Pin

Coiled spring pin

Brand: Cat

Product Images
6D-9953: 6.35mm Long Steel Spring Pin
6D-9953: 6.35mm Long Steel Spring Pin
6D-9953: 6.35mm Long Steel Spring Pin
6D-9953: 6.35mm Long Steel Spring Pin
6D-9953: 6.35mm Long Steel Spring Pin

Coiled spring pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6D-9953
Material Description: steel spring pin
Notes: Pin Diameter: 3.175, OAL: 6.35, Roll Pin End Type 1: Chamfer, Roll Pin End Type 2: Chamfer
Material: Carbon Steel
View More
Compatible Models for part number 6D-9953

GENERATOR

SR4

TRUCK ENGINE

C7 3408B C13 C15 3408 3406 3114 3116

INTEGRATED TOOLCARRIER

IT62G IT24F IT12B IT14F IT38G IT14B IT38F IT28G IT28F IT18F

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 623K 621K 627K 637K

WHEEL HARVESTER

550 570 580

WHEEL SKIDDER

535B 525B 518 528

EXCAVATOR

320-A L 325B L 320-A S 320-A N 336E 336F 325-A 322B LN 336F XE 349E L 322B 322C 352F XE VG 349F L 352F-VG 336F L XE 322-A 325B 336E L 349E 336E H 349F 352F 340F 322B L 336F LN XE 336F L 325-A L 322 L 320N 336F LNXE 320B 336F LN 320B S 320B N 320B L 320 L 336E LN 336E LH 349F LXE 325-A FM L 336E LNH 340F L UHD 349E L VG 325B LN 325 L 568 FM 322-A L 352 UHD 349 225 340F L LRE 352 235 568 FM LL 320-A 215 245 322C FM M318 M320

WHEEL TRACTOR

650B 651B 651E 660B 631D 631E 641B 666B 621K OEM 613C II 613 627 621 623 623B 623H 621B 657E 657B 633D 621H 639D 627B 627H 613B 637D 637E 637K

HEX BASED SPL SOLUTION

352F OEM

COMBINE HARVESTER

460

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

983 941 973K 951C 963B 951B 963C 941B 953C 977K 955K 955L 983B

SOIL COMPACTOR

815 825C

BACKHOE LOADER

446D 446B 446

WHEEL DOZER

834B 824C 814

LANDFILL COMPACTOR

836 816 826C

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

982XE 960F 972K 972M 950G 950F 962G 980XE 988B 988F 966C 966K 966M 924F 928F 938G 938F 918F 928G 980 982 980GC 990 992 920 930 950 982 XE 980 XE 980K HLG 966K XE 972M XE 966M XE 980B 992D 992B 980C 992C 980K 980M 982M 950F II

TELEHANDLER

RT80 RT100

FORWARDER

574

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

725C 730C2 D20D D250D 725C2 730C 725 730 735

WHEELED EXCAVATOR

M325B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C18 3126 3116 3114 C9.3 3306 3412 3406 3512 3516 3508 D348 D349 D346 3408B 3408C D333C 3412C D353C D353E D353D C13

QUARRY TRUCK

775B 771C

WHEEL SCRAPER

621B 637K 613C 637B 627B 627 637

TRACTOR

772B 772 776 768C

BULLDOZER

824S 834U 834S 825 9SU 8SU 10SU 11SU 8S 8U 9U 10C 11U 10S 10U 8A

LOAD HAUL DUMP

R1700

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3260

WINCH

57H 59 59N 59L 58L

MOTOR GRADER

120H 120G 16 14 18 135H 140G 130G 12M 3 12M 2 140M 3 140M 2 135H NA 160M 2 160M 3 120H NA 18M3 12M 3 AWD 120H ES 160 16G 150 160M 3 AWD 140 14G 14E 12G 14M3 120 12F 140M 3 AWD 16M3

TRACK-TYPE TRACTOR

D10 D8 GC D9 GC D4D D4E D5B D5M D6C D6D D6T D6M D7E D9 D5 D10N D11N D11R D6T LGP D6T LGPPAT D6T XW D6T XL D8GC D7F D7G D8R D8K D8L D8N D8H D9G D9T D9R D8R II D9L D9N D6T XL PAT D9H D6T XW PAT D7E LGP

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-240C AP-900B AP-1050B BG-260C BG-2455C AP-1000B AP-1050 AP-1055B AP-1000 BG-245C

MARINE ENGINE

3126 3116 3412 3408 3406 D353E D353C D353D 3408B 3408C D349 D346 D348 3412C 3412D

PIPELAYER

578 561M 561D 561C PL72 572F 572G 583K 571G 571F 589 594H 594

VIBRATORY COMPACTOR

CS-573 CP-533D CP-533C CS-583 CS-531D CS-563 CS-531C CS-533 CS-531 CS-533C CS-533D CP-563D CP-563C CB-534C CB-535B CB-634 CB-634C CB-634D CP-563 CB-434C CB-434 CS-583C CS-583D CP-533 CS-573C CS-573D CS-563C CS-563D

PETROLEUM PACKAGE

CX31-C13I

MOBILE HYD POWER UNIT

352FMHPU 336FMHPU 349E L HVG 349E 336F 336E 336E HVG

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

C13 XQ375 3412C C13 XQ350 XQ425 3408C

ENGINE

3126 C9.3

EJECTOR TRUCK

730C 730C2 EJ

COLD PLANER

PR-1000C PR-450 PR-750B PM312 PM313 PM310 PR-1000 PR-450C PM-565

CHALLENGER

55 65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 35 95E 45 70C

GEN SET ENGINE

3408B 3408C POWER SYS 3116 3412 3412C 3406 3408

ENGINE - MACHINE

3408 3116 3114 3208

COMBINE

470 465 460

RIPPER

9 8 11 10

TRUCK

769C 773B 773 777

WHEEL FELLER BUNCHER

TK370 TK380 543 533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced