Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings6E-0804: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings6E-0804: Sleeve Bearing (Bushing)
6E-0804: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
6E-0804: Sleeve Bearing (Bushing)
6E-0804: Sleeve Bearing (Bushing)
6E-0804: Sleeve Bearing (Bushing)
6E-0804: Sleeve Bearing (Bushing)
6E-0804: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6E-0804

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: Straight Sleeve
Inside Diameter (mm): 90.0
Inside Diameter (in): 3.55
Outside Diameter (mm): 106.0
Outside Diameter (in): 4.18
Overall Length (mm): 79.0
Overall Length (in): 3.11
Internal Groove: GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 106.0
Cross Holes: Yes
Approximate Overall Length (mm): 79.0
External Groove: Yes
Approximate Inside Diameter (mm): 90.0
View More
Compatible Models for part number 6E-0804

ROTARY DRILL

MD6310

TRACK LOADER

973D 973K 973

QUICK COUPLER

HEX-WEDGE

EXCAVATOR

330B L

WHEEL DOZER

854 844 844H 854G 854K 844K

GRAPPLE-ORANGE PEEL

GSH22B GSH22 GSH22-10 GSH455 GSH555

WHEEL LOADER

990 II 992G 990K 990H 992K 990 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced