Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsOther Hydraulic Pump & Motor Components6E-4239: Pressure And Flow Compensator Valve Cutoff Spool
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsOther Hydraulic Pump & Motor Components6E-4239: Pressure And Flow Compensator Valve Cutoff Spool
6E-4239: Pressure And Flow Compensator Valve Cutoff Spool

Cat® Pressure and Flow Compensator Valve Cutoff Spool regulates the flow of hydraulic fluid and adjusts pressure levels within the system

Brand: Cat

fallback-image
6E-4239: Pressure And Flow Compensator Valve Cutoff Spool

Cat® Pressure and Flow Compensator Valve Cutoff Spool regulates the flow of hydraulic fluid and adjusts pressure levels within the system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6E-4239

We are still working on adding a specification for this part.

Compatible Models for part number 6E-4239

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

BACKHOE LOADER

426 446D 446B

WINCH

57H 56H

MOTOR GRADER

12H 12M 120H 120G 120M 160H 160M 12H NA 16M 140M 140H 16G 140H NA 14M 14G

WHEEL LOADER

972G 972H 972K 966K XE 950G II 950G 962H 962G 950H 950K 962K 972G II 980G II 962G II 980H 980G 966H 966G 966K 966G II

TRACK SKIDDER

527 D5HTSK II 517

WHEEL SKIDDER

535C 535B 525 515 545C 545 525C 525B

TRACK-TYPE TRACTOR

D6H XL D6H XR D8R D8N D6H II D8 GC D9R D8R II D6R II D5H XL D8GC D11N D5H D7R II D6R D6M D6H

CHALLENGER

65C 65E 65D 70C 75D 75C 75E 85C 85E 85D 95E

ASPHALT PAVER

BG-2455C AP-1055B AP-1000B BG-225C AP-1050B AP-650B BG-260C BG-245C

RIPPER

6 8

MINING EXCAVATOR

5130 5230

TRUCK

793 793B 793C 789C 789B

BULLDOZER

6A 6S 6SU 8A 8U 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced