Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components6E-4974: Head
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components6E-4974: Head
6E-4974: Head

Cat® Hydraulic Cylinder Head

Brand: Cat

Product Images
6E-4974: Head
6E-4974: Head

Cat® Hydraulic Cylinder Head

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6E-4974
Material: Gray (Flake) Iron,Carbon Steel
View More
Compatible Models for part number 6E-4974

UNDERGROUND ART TRUCK

AD22

WHEEL TRACTOR

613C II

WHEEL TRACTOR-SCRAPER

613G

WHEEL HARVESTER

580B 550B 550 560B 570 570B 580

BACKHOE LOADER

426B 438C 426C 438B 436C 436B 416C 428B 428C

MOTOR GRADER

12H 12G 12M 12K 120H 120G 14M3 12M 3 12M 2 120 14 160K 120M 160H 120K 160G 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 135H 160H NA 160H ES 120M 2 12H NA 163H 14M-3 135H NA 12H ES 14H NA 120H ES 160 140M 140K 163H NA 140H 140G 160M 2 160M 3 120H NA 14L 140H NA 150 14M 130G 140K 2 160M 3 AWD 140H ES 140 143H 14H 120K 2 14G

WHEEL LOADER

972G 972H 972G II 924G 966H 966G 966G II

FORWARDER

574B 554 564 574

WHEEL SKIDDER

535D 535C 545D 545C 545 555D 525D 525C

ARTICULATED TRUCK

D250E II D300E II

UNDERGROUND ARTICULATED TRUCK

AD22

WAGON

613C II

WHEEL SCRAPER

613C 613C II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced