Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6E-5293: M10-1.5 x 210mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6E-5293: M10-1.5 x 210mm Hex Head Bolt
6E-5293: M10-1.5 x 210mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
6E-5293: M10-1.5 x 210mm Hex Head Bolt
6E-5293: M10-1.5 x 210mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6E-5293

Units of Measure

USMetric
Bolt Length (in): 8.268
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Length (mm): 210.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 6.772
Grip Length (mm): 172.0
Material: Steel,Low Alloy Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 6E-5293

HEX BASED SPL SOLUTION

352F OEM

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 777G 770 777E 777 775 773 773GC

MOTOR GRADER

12G 120G 160G 140G 16G 130G 14G

FOREST PRODUCTS

OTHER

WHEEL LOADER

924K 938K 938M 926M 930K 930M

TRACK-TYPE TRACTOR

D6 D6GC D6R XL D6R II D6R D6T D6R LGP

KNUCKLEBOOM LOADER

2484C 559C 2384C 579C

FORESTRY PRODUCTS

568

OFF-HIGHWAY TRUCK

D10R

TRUCK

775G 775F 772G OEM 773G LRC 775E 770G 777D 777G 777F 772G 69D 775G OEM 773E 772 773D 773G 770 773F 775G LRC 773G OEM 770G OEM 769D

QUARRY TRUCK

771D 772G 777E 770G 775D 773E

TRACTOR

776D

EXCAVATOR

336E LN 352F 340F 336E LH 349F LXE 340F L LRE 336E 336F 336F LN XE 336F L 568 FM LL 336F XE 374F L 390F 374F 349E L 336E LNH 340F L UHD 349E L VG 352F XE VG 349F L 336F LNXE 352F-VG 336F LN 336F L XE 568 FM 390F L FM568 336E L 349E 336E H 349F

MOBILE HYD POWER UNIT

336FMHPU 336E HVG 349E L HVG 349E 336F 336E 352FMHPU 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced