Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits6E-6602: Pump Piston Control Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits6E-6602: Pump Piston Control Kit
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 6E-6602

The Pump Piston Control Kit consists of a rod, piston, and seal. It is used for the management and regulation of the pistons within a pump unit to achieve the desired performance and functionality. The piston pumps are positive displacement pumps that use reciprocating pistons to move fluid through the pump. The control of these pistons is required for maintaining the proper flow rate, pressure, and overall efficiency of the pump.Attributes:• Regulating the speed of the piston movement, and managing the timing of the piston strokes• Ensure that the pump pistons operate within specified parametersApplications:The Pump Piston Control Kit is used for service and maintenance to provide optimizing fluid transfer, hydraulic power, and accurate fluid movement required, regulating the speed of the piston movement, and managing the timing of the piston strokes.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6E-6602

We are still working on adding a specification for this part.

Compatible Models for part number 6E-6602

TRACK-TYPE TRACTOR

D11N

WHEEL SKIDDER

535C 525C 535B 545

INTEGRATED TOOLCARRIER

IT62G II IT62G

MINING EXCAVATOR

5230B 5130

MOTOR GRADER

12H 120H 120G 140K 2 135H NA 120H ES 135H 160K 140K 160H 120K 140H 120H NA 120K 2

WHEEL LOADER

950G II 950G 962H 962G 962G II 950H 950K 962K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced