Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings6F-2956: 136.52mm Tapered Roller Cup Bearing
HomeDrivetrainDifferentialsDifferential Bearings6F-2956: 136.52mm Tapered Roller Cup Bearing
6F-2956: 136.52mm Tapered Roller Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
6F-2956: 136.52mm Tapered Roller Cup Bearing
6F-2956: 136.52mm Tapered Roller Cup Bearing
6F-2956: 136.52mm Tapered Roller Cup Bearing
6F-2956: 136.52mm Tapered Roller Cup Bearing
6F-2956: 136.52mm Tapered Roller Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6F-2956
Material: Alloy Steel
View More
Compatible Models for part number 6F-2956

WHEEL TRACTOR

627G 627H

INTEGRATED TOOLCARRIER

IT18F IT18B IT12B IT14F IT14B IT28G IT28F IT18

RECLAIMER MIXER

RM-250C RM-300 RM-350B RM-350

WHEEL TRACTOR-SCRAPER

627K 627 627K LRC

HYDRAULIC CONTROL

183B

SOIL COMPACTOR

825B

WHEEL DOZER

834 824B 824

LANDFILL COMPACTOR

826B

MOTOR GRADER

12M 120H 120G 120 120M 120K 120 GC 135H 120M 2 135H NA 120H ES 120H NA 120K 2

AG TRANSMISSION

TA19-M2WD TA22-M4WD TA19-M4WD

COMPACT WHEEL LOADER

910F 910E 930 926

WHEEL LOADER

928H 928G 924GZ 928HZ 988 924HZ 992 916 924H 924G G916 926 924K 992B 924 930 928F 930G 926M 930H 930K 930M

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250B SS-250

TRACK-TYPE TRACTOR

D2 D1 D3 D4K2 LGP D8K D8H D3K2 XL D5K2 LGP D3K2 LGP D5K2 XL D4K2 XL

CHALLENGER

MT800

TRANSMISSION

TA22

RIPPER

8D

PIPELAYER

583K

STABILIZER MIXER

SM-350

WHEEL SCRAPER

627 637B 637D 627G 627F 639D 627B 627E 637 657

TRAILER

VFS70 VFS50

BULLDOZER

8S

VIBRATORY COMPACTOR

CP-643 CP-653 CS-653 CS-643

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced