Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings6V-0347: 85.73mm Internal Diameter Cone Bearing
HomeDrivetrainDifferentialsDifferential Bearings6V-0347: 85.73mm Internal Diameter Cone Bearing
6V-0347: 85.73mm Internal Diameter Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
6V-0347: 85.73mm Internal Diameter Cone Bearing
6V-0347: 85.73mm Internal Diameter Cone Bearing
6V-0347: 85.73mm Internal Diameter Cone Bearing
6V-0347: 85.73mm Internal Diameter Cone Bearing
6V-0347: 85.73mm Internal Diameter Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-0347

Units of Measure

USMetric
Inside Diameter (mm): 85.725
Width (mm): 29.769
Inside Diameter (in): 3.375
Width (in): 1.172
Material: Alloy Steel
View More
Compatible Models for part number 6V-0347

WHEEL TRACTOR

627G 627H

INTEGRATED TOOLCARRIER

IT18F IT18B IT28G IT28F IT18

RECLAIMER MIXER

RM-250C RM-350B RM-300 RM-350

WHEEL TRACTOR-SCRAPER

627K 627 627K LRC

BACKHOE LOADER

446D 446B 446

MOTOR GRADER

12M 120M 120M 2

AG TRANSMISSION

TA19-M2WD TA22-M4WD TA19-M4WD

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

916 928H 928G 924H 924G G916 926 924K 924 930 924GZ 928F 928HZ 930G 926M 930H 930K 924HZ 930M

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250 SS-250B

TRACK-TYPE TRACTOR

D3K2 LGP D2 D1 D3 D4K2 LGP D5K2 XL D3K2 XL D4K2 XL D5K2 LGP

CHALLENGER

MT800

TRANSMISSION

TA22

STABILIZER MIXER

SM-350

WHEEL SCRAPER

627G 627F 627B 627E

TRAILER

VFS70 VFS50

VIBRATORY COMPACTOR

CS-653 CP-643 CS-643 CP-653

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced