6F-4718: O-Ring
+ / - Hover over image to Zoom
Other Views

    6F-4718: O-Ring

    Part Number: 6F-4718
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.14
    • Dash Size (in): 260
    • Inside Diameter (in): 6.48
    • Material: NBR (75), NBR - Nitrile
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    underground mining loaders
    R1300G

    wheel-type loader
    920, 930, 992B, 966F II 938G, 988 XE 914G, 972G, 994K, 993K, 992G, 924K, 980F, 990, 950E, 994F, 950B/950E 908H, 966G, 992K, 988, 990 II 980B, 908H2, 914M, 908K, 980, 910, 938K, 938G II 930K, 994D, 980C, 992, 908M, 988K, 918M, 914K, 970F, 966F, 966D, 938F, 994H, 930M, 990H, 966E, 950B, 936F, 910G II 926M, G910, 910F, 994, 988K XE 938M

    challenger
    65, 65B, 65C, 65D, 70C

    compactors
    815F, 815B

    engine - generator set
    3512, 3508, G3406, 3516

    wheel-type skidder
    518C, 525, 515, 545

    track type tractors
    D6G, D9T, D6H, D8N, D7F, D7R, D7G, D6R, D7GLGP, D7RXR, D7RII, D6RIIXL, D6RXL, D6RIII, D6RIILGP, D8RLRC, D6TXL, D11RCD, D6RXR, D6HIIXL, D6HIILS, D6HIIXR, D7RIILGP, D6RLGP, D7RLGP, D6DLGP

    wheel tractor scrapers
    637G, 631G

    off-highway truck
    797, 797F, 793F AC 776B, 793F OEM 793F CMD 769B, 797B, 793F XQ 769

    wheel dozers
    814F

    track-type loader
    977H, 977A 955 951, 973, 977 973C, 955H

    engine - industrial
    3306, 3512, 3516, G3406, 3306B, 3508

    articulated dump truck
    D250E II D25D, D30D, D300D, D250E, D300E, D300B, D300E II

    mini hydraulic excavator
    305 304

    road reclaimer
    SM-350, RM-350B, RM500B, RM-350, RM-500

    motor grader
    14H NA 160H, 16, 16G, 14G, 160H ES 140H, 12G, 140H NA 12H NA 140H ES 12H, 163H NA 143H, 160H NA 12H ES

    material handler
    MH3295

    wheeled excavator
    W330B M313C, M313D, M315D2, M312

    articulated trucks
    D350D

    motor graders
    160H, 140G, 12H, 140HNA, 160HNA, 12HNA

    paving compactor
    CB-614

    excavator
    322B L 311-A 316E L 350-A L 374D L 330-A 312D, 385B, 330B, 312B L 311B, 313D2, 318B N 390F 350 L 345B II 312D L 5090B, 322C FM 330D FM 315-A L 330 L 312B, 312C, 235C, 315C, 374F L 330B L 365B L 229D, 312E L 385C L 375-A 365B, 350-A 312D2 GC 5080, 311D LRR 313B 365C 317B L 317B LN 313D2 LGP 245, 365B II 235D, 312E, 390D L 314D CR 330C FM 314E LCR 225, 312C L 245B, 314D LCR 229, 315D L 365C L 385C, 325C FM 315B L 312-A 311C 568 FM LL 324D FM 312D2, 390F L 330-A L 235, 245D, 325D FM 318B, 235B, 325B L 365C L MH 385C L MH

    wheel tractor-scraper
    641, 623F, 623E, 621E, 657, 637E, 613, 651, 615C, 627E, 627B, 633E II 657E, 666, 631G, 627G, 611, 637G, 615C II 637D, 627F, 615, 613B

    earthmoving compactor
    816F, 816B, 826B, 825B, 815F

    generator
    SR4

    off highway trucks
    793F, 793D, 785, 777B

    engine - truck
    3306B, 3306C, 3406B, 3306

    skidders
    527GR

    large mining products
    6020B, 5230

    forest products
    1390, 2590, 522, 1190T, TK1051, 1090, 322C, 511, 521B, 1290T, 227 TK732, 521, 541, 2290, 2390, TK721, TK722, 1190, 541 2 TK741, 522B, TK711, 532, 2391, 2491, 558

    log loaders forestry
    325DFMLLA

    wheel loaders
    938F, 993K, 988K, 966F, 972G, 970F, 914G2, 938K, 980C, 966FII, 938GII

    pipelayers
    571G, 578, 587R

    track-type skidder
    517 527

    wheel dozer
    854K, 814B, 834, 824B, 824, 854G

    skid steer loader
    242D, 272D, 216B3, 226B3, 262C, 242B3, 262D, 236D, 236B3, 246D, 272D XHP 272D2, 262C2, 232D, 252B3, 246C, 272C, 226D, 256C, 272D2 XHP

    asphalt paver
    AP555F, AP655F, AP500F, AP600F, AP655F L

    integrated toolcarrier
    IT38G, IT14G2, IT14G, IT38G II IT12, IT38F

    pipelayer
    572G, PL61, 594H, 572R II 571G, 583R, 572R, 587T

    track-type tractor
    58 7S 10C D6R II D6H, 6 D4G, D6H XL D6D, 57H D7R, D6R, D7G2 D6H XR D7G, D7R II D6T, 55, D8R 153 D11T, 8U D7H, 7SU D4K2 LGP D5K2 LGP D6R III 5S 5 D11R, 6S 4 D7R LGP D6C, 140, 10 7 D9T, D11N, D6R XL 163 D5K LGP 8 D7R XR 143 56H D5C III 6A 6SU D5B, 10S 57 8SU 7U D6E 7A 7S LGP D6R STD D6H II 56 D8N, D4K LGP D4K2 XL 141 D3K LGP 5A 183 D6G2 LGP 11 D5G, 10U D3K XL D10, D6G2 XL D6R LGP D5K2 XL D7F, 8A D5K XL 11U 11SU D4K XL

    track excavators
    235D, 390FMHOEM, 350, 318BLN, 330L, 330BL, 365BL, 315DL, 322BL, 345BIIL, 374FL, 316EL, 314DLCR, 390FL, 390FOEM, 311B, 330, 245D, 245BII, 245

    expanded mining products
    6020B

    forestry excavators
    325CFMHW, 322CFMHW

    10 to 13 liter
    C12

    oem solutions
    OEMS