Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6F-5281: 254mm Shaft Length External Hexagonal Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6F-5281: 254mm Shaft Length External Hexagonal Bolt
6F-5281: 254mm Shaft Length External Hexagonal Bolt

Cat® 1/2-13" Threaded Shaft of External Hexagonal Head Bolt

Brand: Cat

Product Images
6F-5281: 254mm Shaft Length External Hexagonal Bolt
6F-5281: 254mm Shaft Length External Hexagonal Bolt
6F-5281: 254mm Shaft Length External Hexagonal Bolt
6F-5281: 254mm Shaft Length External Hexagonal Bolt
6F-5281: 254mm Shaft Length External Hexagonal Bolt

Cat® 1/2-13" Threaded Shaft of External Hexagonal Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6F-5281

Units of Measure

USMetric
Bolt Length (in): 10
Bolt Length (mm): 254.0
Bolt Type: Hex Head
Grip Length (in): 8.5
Grip Length (mm): 215.9
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.02
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 6F-5281

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AD30

GENERATOR

SR4

RECLAIMER MIXER

RM-250C

VEHICULAR ENGINE

3516 3512

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80 CX48-P2300

OFF HIGHWAY TRUCK

785D

WHEEL LOADER

992B 992

SOIL STABILIZER

SS-250 SS-250B

ROAD RECLAIMER

RR-250 RR-250B

ENGINE - MACHINE

C4.4

GEN SET ENGINE

3508 3512

ARTICULATED TRUCK

D550B D44B

MARINE ENGINE

3512 D375D D397D 3508 D364

INDUSTRIAL ENGINE

D348 D346 3508 3512 3516

TRUCK

797 777 789D 785C 785D 797B

TRACTOR

776

PETROLEUM PACKAGE

TH48-E80 TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced