Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6F-5559: 9.19mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6F-5559: 9.19mm Inner Diameter O-Ring Seal
6F-5559: 9.19mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
6F-5559: 9.19mm Inner Diameter O-Ring Seal
6F-5559: 9.19mm Inner Diameter O-Ring Seal
6F-5559: 9.19mm Inner Diameter O-Ring Seal
6F-5559: 9.19mm Inner Diameter O-Ring Seal
6F-5559: 9.19mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6F-5559

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 9.19
Inside Diameter (in): 0.362
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 110
View More
Compatible Models for part number 6F-5559

TRUCK ENGINE

1693

INTEGRATED TOOLCARRIER

IT12

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R2900 R3000H R1700 II R2900G

WINCH

57H 59N 59L 58L 53 57 55 59 58

MOTOR GRADER

16 140 14E 120 12F 12E

BACKHOE

D4 D3 931

TRACK SKIDDER

D4HTSK III D4HTSK II 517

ASPHALT COMPACTOR

CB16 CB15 CB13

TRACK-TYPE TRACTOR

D3C II D10 D3B D3C D4D D5B D6C D6D D7G D3 D8L D8N D9G D9N D10N D10R D11N

WHEEL SKIDDER

518 508

MARINE ENGINE

D343 D334 D336 D337F D326F 3306B D333A 3304 3306 3304B

TRACK FELLER BUNCHER

TK732 2390 2391 TK1051 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 2590 1390 2491 1190T 532 541 1290T 551 552 TK711

PIPELAYER

561B 561C 572G 583K 583H 594H 594

SHEAR-DEMOLITION/SCRAP

S305 VHS-10

FRONT SHOVEL

235C

EXCAVATOR

215B 215C 215D 225B 225D 219D 229D 229 225 231D 235 219 215 235B 235C 235D 245 245D 245B

VIBRATORY COMPACTOR

CD-44B CB-44B CB-68B CB46B CB-54B CB-66B CB-64B CD-54B

WHEEL TRACTOR

650B 633E II 651B 660B 615 613 611 627 621 623 637 615C II 631D 631E 631C 631G 641 651 641B 657 666B 666 623B 623G 623E 623F 621B 633C 657B 621R 621E 621F 633D 657G 621G 621S 639D 615C 627B 627G 627E 627F 637G 637D 637E

WORK TOOL

TRS6

HYDRAULIC CONTROL

193B 41 48 192 193 191 183 184 181 182 165 173B 172 173 163 161 143 183B 153 150 151 141 140

TRACK LOADER

963 931C II 973 983 931 943 941 953 951C 963B 951B 953B 977H 941B 977K 955C 931B 955H 931C 955K 955L

SOIL COMPACTOR

825B 815

EJECTOR TRUCK

730C2 EJ 740B 740

COLD PLANER

PR-450C

WHEEL DOZER

834 824B 834G 834H 834B 814 824

LANDFILL COMPACTOR

836 816 826B

COMPACT WHEEL LOADER

910

WHEEL LOADER

962 988F II 980 988 962L 950M 950L 962M 994 992 G910 988B 988G 988H 988F 966D 966C 966F 966E 966R 950 980F II 966F II 962M Z 950M Z 980B 992D 992B 980C 992C 980F 980G 994D 970F

GEN SET ENGINE

3304B 3306B 3306 3304

SHEAR

S308

ARTICULATED TRUCK

730C2 D20D D30C D30D D35C D300D D300B 725C2 730 EJECTOR D250D D250B 740B D25D D25C D350D D350C 725 740 735B 730 735 OEM 735

RIPPER

953B 977 963 953 951 955 11 10 943 3 6 5 4 8

PNEUMATIC COMPACTOR

CW12

INDUSTRIAL ENGINE

D343 C4.4

TRUCK

773B 769 773 777 769B 769C

WHEEL SCRAPER

651E 651B 641B 611 630B 630A 666B 631G 631D 631C 631E 631B 621E 657G 621B 657E 657B 637E 637G 637B 637D 666 639D 627B 627E 615C 637 641 657 651

LOGGER

227

COMPACTOR

CCS7 CCS9 CB13 CB15 CB16

TRACTOR

772 776 768C 768B 772B

BULLDOZER

11SU 824S 8S 8U 826B 834U 834S 824C 10C 5A 5S 6A 814S 6S 11U 10S 10U 8A 825 824 815 3S 3P 8SU 834

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced