Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6F-7316: 5/8''-18 x 1'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6F-7316: 5/8''-18 x 1'' Hex Head Bolt
6F-7316: 5/8''-18 x 1'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
6F-7316: 5/8''-18 x 1'' Hex Head Bolt
6F-7316: 5/8''-18 x 1'' Hex Head Bolt
6F-7316: 5/8''-18 x 1'' Hex Head Bolt
6F-7316: 5/8''-18 x 1'' Hex Head Bolt
6F-7316: 5/8''-18 x 1'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6F-7316

Units of Measure

USMetric
Bolt Length (in): 1
Bolt Length (mm): 25.4
Bolt Type: Hex Head
Grip Length (in): 0.187
Grip Length (mm): 4.76
Material: STEEL,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.025
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x18
View More
Compatible Models for part number 6F-7316

UNDERGROUND ART TRUCK

AD63 AD30

GENERATOR

SR4 SR4B

TRUCK ENGINE

3406E 3406C 3406B C-15 C-16 C15

POWER MODULE

PM3456

LOAD HAUL DUMP

R2900G R2900

REMAN ENGINE

3406E

WINCH

57H

MOTOR GRADER

24

POWER PACK

C18

TRACK-TYPE TRACTOR

D10T2 D8N D9R D10R D10T

ASPHALT PAVER

BG-2455D AP-1055D AP-1000D BG-260D

MARINE ENGINE

C18 C15 3406E

FORESTRY PRODUCTS

538

LOG LOADR FORST MACH

558

EXCAVATOR

324D FM LL 325D FM LL FM538 568 FM LL 330D FM 548 325D FM 558 568 FM 538 FM568

PETROLEUM PACKAGE

C18

GENERATOR SET

C18 3456 3406E

WHEEL TRACTOR

623B 623G 623E 621B 621E 621F 621G 627G 627E 627F

LOGGING GRAPPLE

GLL60 GLL52 GLL55

SOIL COMPACTOR

825C

EJECTOR TRUCK

740 D400E II

COLD PLANER

PR-1000C PR-1000 PR-450C PM-465 PM-565 PM-565B

WHEEL DOZER

834G 834B 824C

LANDFILL COMPACTOR

836G 826C

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

902 908 906

WHEEL LOADER

988F II 988B 988G 988F 980C 980F II

ENGINE - MACHINE

C27

CHALLENGER

MT845 MT835 MTC855 MTC865 MTC835 MT865 MTC845 MT855

GEN SET ENGINE

3406E 3456

ARTICULATED TRUCK

D350E II 740 D400E II 735

RIPPER

8

GRAPPLE-LOG LOADING

GLL55 GLL52 GLL60 GLL60B GLL55B GLC85 GLL52B

INDUSTRIAL ENGINE

D320A C18 3406E 3456 C15

WHEEL SCRAPER

627F 657 657B

CABLE CONTROL

129

BULLDOZER

8A 8U 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced