Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts6F-9005: 1/2''-13 Hex Jam Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts6F-9005: 1/2''-13 Hex Jam Nut
6F-9005: 1/2''-13 Hex Jam Nut

Cat® 1/2" - 13 Jam Brass Nut

Brand: Cat

Product Images
6F-9005: 1/2''-13 Hex Jam Nut
6F-9005: 1/2''-13 Hex Jam Nut

Cat® 1/2" - 13 Jam Brass Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6F-9005

Units of Measure

USMetric
Thickness (mm): 7.92
Thickness (in): 0.312
Nut Type: Hex
Thread Size (in - TPI) (in): 1/2-13
Hand of Thread: RH
Material: Alloy Copper
Thread Size (in): 0.02
Class or Grade: Brass Bronze Copper
Thread Size (mm): 0.500
Thread Size (dia x pitch) (mm): 1/2x13
Drive (mm): 19.05
Drive (in): 0.75
View More
Compatible Models for part number 6F-9005

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD22 AD63 AD30 AD45B AD45

GENERATOR

SR5

GENERATOR SET

XQ425 C13 XQ375 C175-20 C175-16 3516C GEN C175-16GENSET 3516C 3516E

POWER MODULE

XQ2280 XQC1200 XQC1600

TRACK LOADER

951C 951B 955L 941

SOIL COMPACTOR

815

LOCOMOTIVE ENGINE

3512E

PETROLEUM ENGINE

3512E C280-12

LOAD HAUL DUMP

R1700G R1300G R3000H R1600H R1700 R2900G R2900 XE R1700 XE R2900

WHEEL DOZER

814

WHEEL LOADER

920 930 966C 950

TRACK-TYPE TRACTOR

D5 D4D D4E D5B D6C

GEN SET ENGINE

C280-16

MARINE ENGINE

D337 D333A D337F D397D D364 D375D C280-16 C280-12 C280-8 D326F D342C D342 D343

UNDERGROUND ARTICULATED TRUCK

AD22

INDUSTRIAL ENGINE

D320A D353C D353E D353D D342 D343 D342C

TRUCK

794 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced