Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6H-1995: 6.99 x 139.06mm 70A VMQ O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6H-1995: 6.99 x 139.06mm 70A VMQ O-Ring
6H-1995: 6.99 x 139.06mm 70A VMQ O-Ring

Cat® O Ring Seal is used to create a secure and tight seal between mating components and ensure proper fluid containment

Brand: Cat

Product Images
6H-1995: 6.99 x 139.06mm 70A VMQ O-Ring
6H-1995: 6.99 x 139.06mm 70A VMQ O-Ring
6H-1995: 6.99 x 139.06mm 70A VMQ O-Ring
6H-1995: 6.99 x 139.06mm 70A VMQ O-Ring
6H-1995: 6.99 x 139.06mm 70A VMQ O-Ring

Cat® O Ring Seal is used to create a secure and tight seal between mating components and ensure proper fluid containment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6H-1995

Units of Measure

USMetric
Cross Section Diameter (mm): 6.99
Cross Section Diameter (in): 0.275
Inside Diameter (mm): 139.06
Inside Diameter (in): 5.475
Material: Silicone (70),VMQ - Silicone,VMQ (Silicone rubber),Silicone / MQ / VMQ / PMQ Rubber
Polymer: Vmq (silicone Rubber)
Material Hardness: 70a
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
Dash Size: 433
View More
Compatible Models for part number 6H-1995

WHEEL TRACTOR

621 650B 623 637 651B 631C 660B 633C 657B 641B 666B

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

983 953

SOIL COMPACTOR

825C 825B

WHEEL DOZER

834 824B 824 824C

LANDFILL COMPACTOR

826C 826B

WHEEL LOADER

992B 980C 980F 980 988 992 980F II

TRACK-TYPE TRACTOR

D10

RIPPER

953 10 943

MARINE ENGINE

D397D D375D D349 D346 D348

INDUSTRIAL ENGINE

D348 D349 D346

TRUCK

769 773 777 769B

EXCAVATOR

245

TRACTOR

772 776 768B

BULLDOZER

10C 10S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced