Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket

Gasket

Brand: Cat

Product Images
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1S-4810
Material: Rubber Gasket Gasket
Overall Width (mm): 38.0
Overall Length (mm): 72.0
View More
Compatible Models for part number 1S-4810

GENERATOR

WEG SR4B XQP550 SR4 SR5 SR4BHV

TRUCK ENGINE

3408B 1673B 1673C 3406E 3406C 3406B 3306C 3306B 1673 1674 1676 1693 3408 3406 3306 G3306

POWER MODULE

XQC1200 PP3516 3516B 3516C PM3508 XQG400 PM3456 PM3516 PM3512

OFF HIGHWAY TRUCK

3508B

WINCH

57H 57

MOTOR GRADER

140G 16G 140 14G 14E 12G 120 12F 12E 16H NA 160H NA

TRACK-TYPE TRACTOR

D6D SR D10 D8 GC D6C D6D D6E D6H D6G SR D5 D6H XL D6H XR D6GC D8GC D7G2 D7F D7G D7H D8R D8K D8N D8H D8R II D9H

WHEEL SKIDDER

528

MARINE AUXILIARY

3512B

MARINE ENGINE

3196 3208 3176C 3176B C32 3304 3306 3412 3408 3406 D353E 3516 3512 D353C D353D 3508 C-12 C12 D379A D379B D399 D330A D330B D342C D330C 3408B 3406B 3406C D349 D346 D348 D398A D398B D343 D334 D336 3306B D333A D333B D333C

PIPELAYER

578 561C 583R 572F 572G 583K 571G 571F 594H

STABILIZER MIXER

SM-350

FRONT SHOVEL

235C

EXCAVATOR

330 L E300B 330-A L EL300 330 LN 350-A L 350 L 330-A L 235B 235C 235D 330B E300 350-A 330B L 235 330-A 330-A LN 245 EL300B

PETROLEUM PACKAGE

TH48-E80 3508

RIPPER SCARIFIER

16G

GENERATOR SET

G3406 G3516 G3512 G3508 3508 3412C G3306 XQ1140 G3412 CG137-12 3516 C18 3512 3456 C18 GEN SE 3516C GEN 3508C 3508B SR5 3516B GEN G3412C 3306B 3512C 3512B 3406C 3406E 3516C 3516B 3516C GEN SET

WHEEL TRACTOR

650B 651B 660B 615C II 631D 641B 666B 615 627 621 623 641 651 657 666 623B 623E 621B 657B 621R 621E 633D 621S 639D 615C 627B 627E 627F 637D 637E

MARINE POWERTRAIN

C12

RECLAIMER MIXER

RM-350B RM-350 RM-250C

HYDRAULIC CONTROL

143 183B 141 140

ENGINE

G3412 3508PETROL 3516E G3406 G3408 G3412C 3512PETROL

VEHICULAR ENGINE

D346 D348 D349 3512

TRACK LOADER

973 951B 977H 977K 955H 955K 955L 983B

LOCOMOTIVE ENGINE

3516 3512 3508

PETROLEUM ENGINE

3516 3512 C15 3508C 3508B 3512C

SOIL COMPACTOR

815 825C 825B 815B

COLD PLANER

PR-1000C PR-450 PR-750B PR-1000 PM-465

WHEEL DOZER

834 824B 834B 814B 824C 814 824

LANDFILL COMPACTOR

836 816 826C 826B 826G 816B

PETROLEUM GEN SET

3512B

WHEEL LOADER

972G 986H 988B 966D 966C 966F 966E 966G 980 988 916 980G II 950 980F II 966F II 980B 980C 992C 980F 980H 980G 970F

ROAD RECLAIMER

RR-250B RR-250 RM-350B

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3408 3306 3208 3406B

CHALLENGER

65 65C 65B 65D 70C

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C G3412C 3516B D398B 3512B 3306B 3508B 3456 3306 D379B 3412 3412C 3508 D399 3406 3408 3512 3516

ARTICULATED TRUCK

D30C D30D D250E II D35C D250E D250B D25D D25C D350D D350C D300E II D300E D300D D300B D400D D40D

RIPPER

7 8 8D 10

ENGINE - INDUSTRIAL

3406B 3406C C15 3516B LD700E 3561B

INDUSTRIAL ENGINE

C18 3456 3304 3306 3412 3406 3512 3516 C-15 C-16 3508 D398 D399 D379 3516B 3406E 3406B 3406C D343 D348 D349 D346 D398B 3408B 3512B 3512C 3306B D320A D333C D353C D353E D353D D342C D330C D379B

TRUCK

769B 769C 773B 769 773 777

WHEEL SCRAPER

651E 621E 621B 637E 637B 637D 627G 627F 639D 627B 627E 615C 627 637

QUARRY TRUCK

775B 771C

TRACTOR

772B 772 776 768C 768B

GAS ENGINE

G333C G398 G399 G379A G342C G3306 G343 G379 G3306B CG137-12 G353D G3412 G3408C G3408B G3408 G3406 G3512 G3516 G3508

BULLDOZER

824S 834U 834S 825 8SU 7SU 8S 8U 10C 7A 10S 7S 7U 10U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced