Sign in
Inch
Brand: Cat
Inch
Brand: Cat
Units of Measure
GENERATOR
XQ330 SR4B XQP500 SR4 SR5 LC51XX
TRUCK ENGINE
1673B 3406C 3406B 1673
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT12B IT14B IT38F IT28G IT28B IT18B
WHEEL TRACTOR-SCRAPER
627 637 627K LRC 627K 613G 637K 657
TRACK SKIDDER
D4HTSK II
WHEEL SKIDDER
518 508
TRACK FELLER BUNCHER
2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 532 541 1290T 551 552
EXCAVATOR
215B 325B L 336E 336F 320D2 336D2 L 336F XE 349E L 225B 225D 352F XE VG 349F L 352F-VG M325C 313 336F L XE 229D 336E L 336E H 349F 352F 340F 231D 336F LN XE 336F L 336D2 GC 336F LNXE 320D 235B 235C 235D 336F LN 320B FM LL 245D 315B FM L 245B 336D2 L XE 336E LN 336E LH 349F LXE 336D2 LXE 340D2 L 336E LNH 340F L UHD 349E L VG 330B L 336D2 568 FM 313D2 320D FM 320B LL 313D2 LGP 229 225 340F L LRE 235 320C FM 568 FM LL 215 336D2 XE 315B L 245
WHEEL TRACTOR
633E II 651B 651E 615C II 631D 631E 631C 631G 613C II 615 611 627 621 623 637 641 651 657 623B 623G 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621S 639D 615C 627B 627G 627H 627E 627F 637G 637D 637E 637K
HEX BASED SPL SOLUTION
352F OEM
HYDRAULIC CONTROL
50 192 182 165 163 143 153 141 140
TRACK LOADER
973 935C 983 935B 933 931 973C 963B 951B 963C 977D 977H 953C 977K 931B 955H 931C 955K 955L 931C II 935C II
PETROLEUM ENGINE
C15 C13 C18 C11 C27 C9 C7 C32 C280-12 3512E
SOIL COMPACTOR
815 825B 815F II 815K 815F
WHEEL DOZER
854G 854K 844H 844K 834 824B 844 834G 834H 834B 854 814F II 814K 814F 814 824
LANDFILL COMPACTOR
836 816F II 816K 836H 836G 816 826B 816F
PETROLEUM GEN SET
C27 C15
GRAPPLE
120C 518 125C
COMPACT WHEEL LOADER
910F 910E 910
WHEEL LOADER
960F 972G 950B 950E 950F G910 988B 988G 988H 988F 966D 966C 966F 966E 966G 966R 930R 930T 814K 936E 936F 926E 938F 990 II 928G 988F II 980 988 994 990 993 992 916 920 926 930 936 950 966F II 990K 990H 993K 980B 992D 992B 992C 992G 992K 994F 994D 970F 994H 950F II
SOIL STABILIZER
SS-250
ENGINE - INDUSTRIAL
C15 3516B
INDUSTRIAL ENGINE
C32 C27 C18 3126B C9.3 3176C 3176B 3412 C-12 C-10 D398 D399 D379 D343 D398B 3408E 3408B 3408C C7 C9 C32B C9.3B D320A 3196 3412E 3412C C-9 C11 C13 C15 D379B
QUARRY TRUCK
773E
WHEEL SCRAPER
621E 657G 621B 657E 657B 637K 637E 637G 637D 627G 657
LOGGER
227
TRACTOR
772B 772 776 768C 768B
GAS ENGINE
G342C G3612 G3616 G3608 G3508J G3508B G3412 G3508
BULLDOZER
977A 6 9SU 8SU 955 D5C PAT 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A D5C PATLGP 5S 6A 6S 11U 7A 7S 7U 10U 8A 3S 5A PAT 3P 4A
PUMPER
SPP101 SBF214 SUF557
UNDERGROUND ART TRUCK
AD30
LOAD HAUL DUMP
R1600G R1600H R1700G R1700 II R1600 R2900 XE
OFF HIGHWAY TRUCK
773
OEM SOLUTIONS
TR35E44-C9.3BL
MOTOR GRADER
140G 16G 14G 12G 12E 16H NA
WINCH
518 54H 57H 56H 53 57 56 55 59 58 59N 59L 58L
ROTARY CUTTER
RC20
BACKHOE
D3 931
TRACK-TYPE TRACTOR
D6D SR D6R III D6G2 LGP D6H II D3C II D6XE D10 D11 D9 GC D6R II D3B D3C D4B D7R SERIES D4H D4C D4D D5R2 D4E D6F SR D5B D5C D5M D5E D6E SR D6C D6D D6N XL D6R D6T D6M D6N D6E D6G D6H D6G SR D9 D3 D6 D5 D8 D7 D6 XE D6N LGP D10N D10R D10T D4E SR D11N D11R D11T D7R XR D6H XL D6H XR D6T LGP D6GC D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D7G2 D7R D7F D7G D7H D8T D8R D8K D8L D10T2 D8N D8H D9E D9G D9T D9R D8R II D9L D9N D6T XL PAT D9H D6T XW PAT D6G2 XL D4C II D7R II D6R LGP
ASPHALT PAVER
AP-1050B BG-2455C AP-650B AP-1050 AP-1055B AP-1000 BG-225C BG-245C
MARINE ENGINE
3616 D379A 3612 D379B D399 D330A D398A D398B D343 C280-16
PIPELAYER
572R II 578 561M 572R 561B 561D 572G 583K 583H 571G 589 594H 594
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5130B
FRONT SHOVEL
235C
VIBRATORY COMPACTOR
CS-431C CS-573 CP-533D CS-583 CS-433C CS-531D CS-563 CS-653 CP-433C CS-533D CS-643 CP-563C CP-563 CP-643 CS-583C CP-653 CS-573C CS-563C
MOBILE HYD POWER UNIT
352FMHPU 336FMHPU TH43-C18 336F 336E 336E HVG
PETROLEUM PACKAGE
TH48-E80 CX31-C18I CX35-C18I TH31-C9P CX31-C13I
RIPPER SCARIFIER
140G 130G 12G 16G
POWER PACKAGE
C7
GENERATOR SET
DE1400 DE500 C13 XQ375 DE630 C18 GENSET D1500 D500GC DG400 DE605GC C15 GENSET C32 GEN SET DG500 DE715GC C18 C15 C32 GENSET C15 I6 DG450 C9.3 DE1500 DE400SGC DE660GC D300GC C18 GEN SET C18 GEN SE XQ425 D1250 DE600SGC DE1000S D550GC C9 GEN SET D1000 D600 GC DG350 C9 C27 DE350SGC XQ330 C32 D450GC DE1250S D800 C15 GEN SE XQP1100 DE400GC DE500SGC XQP300 C18 I6 DE1250 XQP310 C32B D250GC
RECLAIMER MIXER
RM-350B RM-350 RM-250C
ENGINE
C15 C18 C13B C32B INDUSTRIAL C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C32 C27
COLD PLANER
PM-565B PM-465 PM-201 PM-565
ROAD RECLAIMER
RR-250 RM-350B
ENGINE - MACHINE
3408 C9 C27
GEN SET ENGINE
3408B 3408C 3608 3606 DE1100 POWER SYS C15 GEN SE 3412 3412C C-12 C280-16 3616 DE800S 3408
CHALLENGER
65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E 70C
TRANSMISSION
TR35
RIPPER
977 951 955 3 7 6 5 4 9 8 11 10
ROTARY/TRACK DRILLS
MD5075 MD5125 MD5075C
BOOM
120C
OFF-HIGHWAY TRUCK
D10R
TRUCK
775F 769B 769C 773E 785G 773F 773B 769 773 777
POWERTRAIN
TR35E44-C9.3B
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced