Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsOther Caps & Plugs6H-5139: Plate-Pressure
HomeHoses & TubesCaps & PlugsOther Caps & Plugs6H-5139: Plate-Pressure
6H-5139: Plate-Pressure

Cat® Pressure Plate

Brand: Cat

Product Images
6H-5139: Plate-Pressure
6H-5139: Plate-Pressure

Cat® Pressure Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6H-5139

Units of Measure

USMetric
Outside Diameter (mm): 59.5
Material Description: Steel
Material: Oil Fluid,Alloy Zinc,Carbon Steel
Thickness (in): 0.13
Thickness (mm): 3.4
Outside Diameter (in): 2.34
View More
Compatible Models for part number 6H-5139

UNDERGROUND ART TRUCK

AE40 AD45 AD40

INTEGRATED TOOLCARRIER

IT62G IT62H IT12 IT28 IT18 IT38H IT38G IT38F IT28F IT28B IT62G II IT18B IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 613G 637K 657 651

WINCH

54H 57H 56H 53 56 55 54 59 58

MOTOR GRADER

120G 16 140G 130G 16G 14G 14E 12G 160G 12F

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

535D 545D 525D 525 518 515 528 555D 508

ASPHALT COMPACTOR

CB22B

TRACK-TYPE TRACTOR

D5K LGP D6D SR D3C II D4K XL D4H III 30/30 D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D3K XL D5M D5H D5E D5G D6E SR D6D D6E D6H D3 D4K LGP D4K2 LGP D5K2 LGP D3K2 LGP D10N D4E SR D4K2 XL D3K2 XL D4C III D5H XL D5C III D7G2 D7G D7H D8K D8L D8H D9G D9L D9N D9H DEUCE D4H XL D4C II D5K XL D5K2 XL D3K LGP

ASPHALT PAVER

AP1055 AP500 AP655 BG555E PE636 AP400 AP300F BG-260D AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E AP655F L AP600F AP-655C AP-655D BG-2455D AP-1000E AP-1000D AP-1000F AP-555E BG1055E AP355 AP-1055F AP-1055D AP-1055E BG600D BG-2255C AP555 AP300 AP355F BG655D AP455 BG500E AP1000

PIPELAYER

561M 561H 561B 561C 572G 583K 583H 594H 594

VIBRATORY COMPACTOR

CS-431C CS-573 CP-533D CP-533C CS-583 CS-323C CS-663E CS-433C CS-323 CS-531D CS-563 CS-531C CS-533 CP-663E CS-653 CS-531 CP-433C CP-323C CS-533C CS-533D CP-563E CP-563D CS-643 CP-563C CB-545 CB-544 CB-534 CB-534C CB-534B CB-535B CB-634 CC4.0 CB-634C CC-34 CB-224D CB-224E CC-24 CB-224C CB-225E CB-334E CB-334D CB-225D CP-563 CP-323 CB-214E CB-335E CD-54 CB-214C CB-335D CB-214D CB-434B CB-434C CB-434 CB-334E XW CP-643 CP-573E CS-583E CS-583C CS-583D CP-533 CP-653 CB-34 XW CB-32 CB-34 CS-573C CS-573D CS-573E CB-24 CB-22 CS-683E CS-563C CS-563D CS-563E

RIPPER SCARIFIER

140G 130G 12G 16G

PAVING COMPACTOR

CB-22B

WHEEL TRACTOR

650B 660B 631K 615C II 621K OEM 613C II 615 613 611 627 621 623 641 651 657 623H 621H 615C 627H 613B 613C 637K

HYDRAULIC CONTROL

193B 46 192 193 191 183 184 181 182 165 173B 172 173 163 161 143 183B 153 150 151 141 140

TRACK LOADER

933C 963 973 935C 983 935B 939 933 931 943 941 939C 953 973C 951C 963D 963B 951B 963C 963K 953B 977D 977H 941B 953C 953D 977K 977L 953K 955C 931B 955H 931C 955K 955L 931C II 983B 935C II

SOIL COMPACTOR

815 825H 825G 825C 815F II 815K 815B 815F 825G II

BACKHOE LOADER

426B 438B 416 426 428 436B 438 436 446 428B 416B

WHEEL DOZER

814B 824H 824G 824C 814F II 814K 814F 814 824G II

COLD PLANER

PM-565B PM-201

LANDFILL COMPACTOR

826G II 816F II 816K 816 826C 826G 826H 816B 816F

COMPACT WHEEL LOADER

910G 910

WHEEL LOADER

982XE 960F 972G 972H 972K 972M 972L 966 XE 950B 950E 950G 962H 950F 962G 986H 950H 950K 962L 962K 950M 950L 962M G926 980XE G910 G916 966D 966C 966E G936 966H 966G 966L 966K 966M 966R 930R 930T 950GC 814K 936E 936F 962G II 928F 938G 926E 938F 938H 962 966 972 966 GC 972 XE 966XE 980 982 950G II 980GC 992 916 920 980G II 926 930 936 950 982 XE 980 XE 962M Z 980K HLG 950M Z 950B/950E 966K XE 950 GC 972G II 972M XE 938G II 966M XE 980B 992B 980C 980H 980G 980L 980K 972XE 980M 966G II 982M 950F II

CHALLENGER

65 65B

ARTICULATED TRUCK

D20D D250D D300D

UTILITY COMPACTOR

CB4.4 CB4.0

RIPPER

953B D5 977 953 943 3 7 6 5 4 9 8 8D

PNEUMATIC COMPACTOR

PS-200B PS-300B PS-300C PS-360B PS-360C PF-290B PF-300C PF-300B PS-150C PS-150B

TRUCK

777B 769B 769C 785 789 773B 769 773 777

WHEEL SCRAPER

637K 637B 637D 639D 627B 627 637

TRACTOR

772B 772 776 776B 768C 768B

COMPACTOR

CB-34B XW CB-24B CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B

BULLDOZER

977A 955 D5C PAT 7SU 6SU 8S 8U 9C 9U 9S 4S 4P 5A D5C PATLGP 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced