Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components6H-8297: 45 Degree Elbow Adapter 38.10mm Long
HomeHydraulicsOther Hydraulic Components6H-8297: 45 Degree Elbow Adapter 38.10mm Long
6H-8297: 45 Degree Elbow Adapter 38.10mm Long

Fluid Carrying 45° Elbow Adapter

Brand: Cat

Product Images
6H-8297: 45 Degree Elbow Adapter 38.10mm Long
6H-8297: 45 Degree Elbow Adapter 38.10mm Long

Fluid Carrying 45° Elbow Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6H-8297
Material Description: Plated Steel
View More
Compatible Models for part number 6H-8297

GENERATOR

SR4 SR4B SR4BHV

GENERATOR SET

G3516 G3512 G3508 G3516B G3520C 3508C 3516 C15 3508B 3512 3512C 3512B 3508 3456 3516C 3516B

POWER MODULE

PP3516 PM3456 PMG3516 PM3508 PM3516 PM3512

MARINE TRANSMISSION

7251 7271 7261 7231

ENGINE

G3516J 3516E 3512E 3508PETROL 3512PETROL 3512C

TRACK LOADER

977K

LOCOMOTIVE ENGINE

3512B

PETROLEUM ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512C 3512B

OFF HIGHWAY TRUCK

3508B

PETROLEUM GEN SET

3512B 3512C C15

TRACK-TYPE TRACTOR

D9G

GEN SET ENGINE

3516B G3516B 3508 3456 G3508 G3516 3512 3512B 3508B 3516

MARINE ENGINE

3512C 3516 3512E 3512 3508 3208 3508C 3508B 3512B 3516B 3516C 3516E

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C 3512 3508

MARINE GEAR

3192 7251

ENGINE - INDUSTRIAL

3512B 3561B 3516B LD700E

INDUSTRIAL ENGINE

3512 3516 3508B 3512E 3512C 3508

TRUCK

777

GAS ENGINE

G3508J G3512B G3512J G3508B G3516J G3516B G3512 G3516 G3508

TRACTOR

776

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced