Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheel Components6I-0923: Housing Assembly-Front
Home
EngineEngine ComponentsEngine Rotating ComponentsFlywheel Components
6I-0923: Housing Assembly-Front
6I-0923: Housing Assembly-Front

Cat® Front Housing Assembly

Brand: Cat

Product Images
6I-0923: Housing Assembly-Front
6I-0923: Housing Assembly-Front

Cat® Front Housing Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6I-0923
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6I-0923

Units of Measure

USMetric
Overall Width (in): 24
Length (in): 27.5
Material: Plastic Plastic
Overall Width (mm): 609.6
Overall Length (in): 26
Overall Height (mm): 59.7
Height (in): 2.9
Width (mm): 617.22
Height (mm): 73.66
Overall Height (in): 2.35
Overall Length (mm): 660.4
Length (mm): 698.5
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 6I-0923

GENERATOR

SR4

TRUCK ENGINE

3306 1673C 3306C 3306B

LOAD HAUL DUMP

R1300G R1300

WINCH

518 57H 56H 57 56 55

MOTOR GRADER

120G 160H ES 12H NA 140H 140G 140H NA 130G 143H 14G 12H 12G 160H 160G 160H NA 12H ES 14H NA 163H NA 140H ES

TRACK SKIDDER

D5HTSK II D4HTSK III 527 517

WHEEL SKIDDER

525 518 515 528 545 518C 530B 528B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6D SR D6G2 LGP D6GC D6H II D4H III D5H XL D4H D4E D6F SR D5B D5H D5E D6E SR D6D D7G2 D6R D6E D6G D6H D7R D6G SR D7G D7H D6G2 XL D4H XL D4E SR

MARINE ENGINE

D330C 3306B D333C 3304 3306 3304B

PIPELAYER

572R 561D 572G

FRONT SHOVEL

235C

EXCAVATOR

330 L 215B 215C 215D 350-A 225B 225D 330B L 330B LN 219D 330-A L 330 LN 350-A L 229D 350 L 229 330-A L 235 219 330-A 235B 235C 235D 330-A LN 330B

VIBRATORY COMPACTOR

CB-534

RIPPER SCARIFIER

12G 140G 130G

GENERATOR SET

3304B G3306 3306B

WHEEL TRACTOR

615 611 615C II 621S 615C 627B 627E 627F

HYDRAULIC CONTROL

48 163 143 153 141 140

TRACK LOADER

963 973 973C 955L

SOIL COMPACTOR

815B 815F

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

GRAPPLE

120C 518 125C

WHEEL LOADER

972G 950B 950E 936 966D 966C 966F 966E G936 966G 930R 930T 966F II 950B/950E 936E 936F 970F

GEN SET ENGINE

3304B 3306B 3306 3304

ENGINE - MACHINE

3304

CHALLENGER

70C 65 65C 65B 65D

ARTICULATED TRUCK

D30D D250E II D300E D300D D250E D25D D350D D300E II

RIPPER

D5 977 963 7 6 5 4

WHEELED EXCAVATOR

W330B

BOOM

120C

INDUSTRIAL ENGINE

3306B 3304 3306 D333C 3304B D330C

WHEEL SCRAPER

611 621E 637E 637G 637D 627G 627F 627B 627E 615C

GAS ENGINE

G3304 G3306

BULLDOZER

7SU 6SU 5A 5P 5S 6A 6S 7A 7S 7U 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert