Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components6I-1713: Insert Valve
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components6I-1713: Insert Valve
6I-1713: Insert Valve

Valve Seat Insert

Brand: Cat

Product Images
6I-1713: Insert Valve
6I-1713: Insert Valve

Valve Seat Insert

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6I-1713

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 10.16
Length (in): 4.0
Material: Alloy Nickel
Height (in): 0.4
Length (mm): 101.6
View More
Compatible Models for part number 6I-1713

GENERATOR

SR4 SR4B

GEN SET ENGINE

G3508 G3516B G3520B G3516 G3512

GENERATOR SET

G3516B G3520B G3508 G3516 G3512

POWER MODULE

PMG3516

GAS ENGINE

G3508 G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced